您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Data and communication cable [EC003249] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
SmartWire-DT intelligent wiring solution
SmartWire-DT
Powered by
CAD模型選擇
Delivery country
{eaton_cad/23126/23174/23274/24443.prj},{NB=179545},{PLID=179545},{NETTO_WEIGHT=0.06500},{EF001621=1.5},{EF000060=0.5},{EF011789=20},{EF001792=5},{EF001688=19},{EF016997=0},{EF003921=4.55},{EF011801=38},{EF011802=38},{EF011803=34},{EF008387=66.5},{EF003796=5.6},{EF003797=16.3},{EF001628=100},{EF001615=24},{CUSTOMS_TARIFF_NUMBER1=85444290},{PREVIEW=../../../_pool_/2d/08/c7/24443_preview_80.png},{MANUTYPEDESC=SWD4-1LR5-1-2S},{DESCSHORT=I/O-Device connection cable IP67, 5-pole, 1 m, Prefabricated with M12 plug and M12 socket},{DESCLONG=5 pole I/O device connection round cable with IP67 degree of protection 1 m long, prefabricated with M12 plug and M12 socket},{INTNO=4015081746316}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000081
Cable type
ⁿ/ₐ
EF023003
Duplex
ⁿ/ₐ
EF001622
Conductor material
ⁿ/ₐ
EF010804
Conductor surface
ⁿ/ₐ
EF001621
Diameter conductor
[mm]
EF000060
Nominal cross section conductor
[mm²]
EF011789
AWG size
ⁿ/ₐ
EF001632
Conductor category
ⁿ/ₐ
EF001792
Number of cores
ⁿ/ₐ
EF001688
Number of stranding elements
ⁿ/ₐ
EF001617
Stranding element
ⁿ/ₐ
EF000061
Material core insulation
ⁿ/ₐ
EF011805
Specification core insulation
ⁿ/ₐ
EF013766
Core identification according to HD 308 S2
ⁿ/ₐ
EF000067
Core identification
ⁿ/ₐ
EF001623
Screen over stranding element
ⁿ/ₐ
EF003802
Stranding
ⁿ/ₐ
EF001624
Screen over stranding
ⁿ/ₐ
EF011011
Longitudinal water blocking cable
ⁿ/ₐ
EF011012
Radial water blocking cable
ⁿ/ₐ
EF003689
Suitable for underground installation
ⁿ/ₐ
EF015176
Approved type of underground installation
ⁿ/ₐ
EF001691
Protective sheath
ⁿ/ₐ
EF001625
Material outer sheath
ⁿ/ₐ
EF011806
Specification material outer sheath
ⁿ/ₐ
EF001618
Colour outer sheath
ⁿ/ₐ
EF016997
Number of sheath layers
ⁿ/ₐ
EF001683
Armouring/reinforcement
ⁿ/ₐ
EF013440
Material armouring
ⁿ/ₐ
EF013532
Cable geometry
ⁿ/ₐ
EF016492
Flame retardant according to IEC 60332-1-2
ⁿ/ₐ
EF016493
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
ⁿ/ₐ
EF016494
Flame retardant according to IEC 60332-3-22 (Cat A)
ⁿ/ₐ
EF016495
Flame retardant according to IEC 60332-3-23 (Cat B)
ⁿ/ₐ
EF016496
Flame retardant according to IEC 60332-3-24 (Cat C)
ⁿ/ₐ
EF016497
Flame retardant according to IEC 60332-3-25 (Cat D)
ⁿ/ₐ
EF003799
Low smoke according to EN IEC 61034-2
ⁿ/ₐ
EF016498
Halogen free according to EN IEC 60754-1
ⁿ/ₐ
EF003792
Halogen free according to EN IEC 60754-2
ⁿ/ₐ
EF016500
Halogen free according to EN IEC 60754-3
ⁿ/ₐ
EF011577
Reaction-to-fire according to EN 13501-6: Class
ⁿ/ₐ
EF011578
Reaction-to-fire according to EN 13501-6: Smoke production
ⁿ/ₐ
EF011579
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
ⁿ/ₐ
EF011580
Reaction-to-fire according to EN 13501-6: Acidity
ⁿ/ₐ
EF016619
Circuit integrity according to IEC 60331-23
ⁿ/ₐ
EF009770
Oil resistant according to EN IEC 60811-404
ⁿ/ₐ
EF003921
Outer diameter approx.
[mm]
EF011801
Min. permitted bending radius, moving application with forced guidance
[mm]
EF011802
Min. permitted bending radius, moving application/free movement
[mm]
EF011803
Min. permitted bending radius, stationary application/permanent installation
[mm]
EF001685
Permitted cable outer temperature during assembling/handling
[°C]
EF001686
Permitted cable outer temperature after assembling without vibration
[°C]
EF001619
Category
ⁿ/ₐ
EF008387
NVP value
[%]
EF000024
UV resistant
ⁿ/ₐ
EF013772
Certified for shipboard application
ⁿ/ₐ
EF013986
Segregation class according to EN 50174-2
ⁿ/ₐ
EF013768
Suitable as telephone cable
ⁿ/ₐ
EF013769
Suitable as computer data cable
ⁿ/ₐ
EF013770
Suitable as signalling cable
ⁿ/ₐ
EF017089
Suitable for use as security alarm cable
ⁿ/ₐ
EF001029
Drain wire
ⁿ/ₐ
EF017088
With rip cord
ⁿ/ₐ
EF003796
Cable width approx.
[mm]
EF003797
Cable height approx.
[mm]
EF000167
Weight
ⁿ/ₐ
EF001628
Characteristic impedance
[O]
EF013801
Max. tensile strength during installation
[kN]
EF001615
Nominal voltage U
[V]
EF007960
With rodent protection
ⁿ/ₐ
EFDE0051
Circuit integrity according to DIN 4102-12
ⁿ/ₐ
EFFR0001
Compatible with Grade2TV according to XP-C 90-483
ⁿ/ₐ
EFFR0002
Compatible with Grade3TV according to XP-C 90-483
ⁿ/ₐ
EFUK0022
Cable type according to BS 4737-3.30
ⁿ/ₐ
EFUK0023
Rip cord colour according to BS 4737-3.30
ⁿ/ₐ
EFUK0024
Compliant with BT (British Telecom) specification
ⁿ/ₐ
174772
174772
SWD4-M6LR5-S
I/O round cable IP67, 0.6...
5-pole I/O round cable in...
4015081712588
0.05000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
19
No
Other
Other
false
Colour
None
Other
None
false
true
false
Other
Other
Polyurethane (PUR)
Other
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
4.55
38
38
34
-25 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174767
174767
SWD4-4LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712533
0.22000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundles and layers
None
false
true
false
Other
Other
Polyvinyl chloride (PVC)
Other
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174770
174770
SWD4-20LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712564
0.95000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundles and layers
None
true
true
false
Other
Other
Polyvinyl chloride (PVC)
Other
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174769
174769
SWD4-10LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712557
0.49000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
true
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174768
174768
SWD4-5LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712540
0.26000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
true
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174763
174763
SWD4-1LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712496
0.08000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
false
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174766
174766
SWD4-3LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712526
0.17000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
true
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
179545
179545
SWD4-1LR5-1-2S
I/O-Device connection cab...
5 pole I/O device connect...
4015081746316
0.06500
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
19
Pairs
Other
Other
false
Colour
Foil
Bundle
None
false
true
false
Other
Other
Polyurethane (PUR)
Other
Black
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
4.55
38
38
34
-25 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
179544
179544
SWD4-M6LR5-1-2S
I/O-Device connection cab...
5 pole I/O device connect...
4015081746309
0.05000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
19
Pairs
Other
Other
false
Colour
Foil
Bundle
None
false
true
false
Other
Other
Polyurethane (PUR)
Other
Black
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
4.55
38
38
34
-25 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
179546
179546
SWD4-2LR5-1-2S
I/O-Device connection cab...
5 pole I/O device connect...
4015081746323
0.12000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
19
Pairs
Other
Other
false
Colour
Foil
Bundle
None
true
true
false
Other
Other
Polyurethane (PUR)
Polypropylene (PP)
Black
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
4.55
38
38
34
-25 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174764
174764
SWD4-1M5LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712502
0.10000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
true
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174765
174765
SWD4-2LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712519
0.12000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
false
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
8.2
16.3
-
100
-
24
false
-
false
false
-
-
-
174761
174761
SWD4-M3LR5-2S
SWD round cable IP67, 0.3...
5 pole SmartWire-DT round...
4015081712472
0.05000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
false
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
179543
179543
SWD4-M3LR5-1-2S
I/O-Device connection cab...
5 pole I/O device connect...
4015081746293
0.04000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
19
Pairs
Other
Other
false
Colour
Foil
Bundle
None
false
true
false
Other
Other
Polyurethane (PUR)
Other
Black
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
4.55
38
38
34
-25 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174771
174771
SWD4-M3LR5-S
I/O round cable IP67, 0.3...
5-pole I/O round cable in...
4015081712571
0.04000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
19
No
Other
Other
false
Colour
None
Other
None
true
true
false
Other
Other
Polyurethane (PUR)
Other
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
4.55
38
38
34
-25 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
174762
174762
SWD4-M6LR5-2S
SmartWire-DT round cable ...
5 pole SmartWire-DT round...
4015081712489
0.06000
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
false
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
false
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
183155
183155
SWD4-M1LR5-RS
SmartWire-DT round cable ...
5-conductor SmartWire-DT ...
4015081780884
0.03400
Data and communication ca...
Data and communication ca...
Other
false
Other
Bare
1.5
0.5
20
Class 2 = stranded
5
5
Pairs
Other
Other
false
Colour
Foil
Bundle
None
true
true
false
Other
Other
Polyvinyl chloride (PVC)
Polypropylene (PP)
Green
0
None
Other
Round
false
false
false
false
false
false
false
false
false
false
None
None
None
None
false
true
5.60
46
46
34
-40 - 80
-40 - 80
Other
66.5
true
false
-
false
false
true
false
false
false
5.6
16.3
-
100
-
24
false
-
false
false
-
-
-
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處