您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Frequency converter =< 1 kV [EC001857]
Eaton's CAD
Industrial control, drives, automation and sensors
Variable frequency drives
PowerXL DB1 cold plate variable frequency drives
Powered by
CAD模型選擇
Delivery country
{eaton_cad/23126/23164/23418/24007.prj},{NB=199347},{PLID=199347},{NETTO_WEIGHT=0.70000},{EF007117=1},{EF006998=3},{EF007350=500},{EF009560=250},{EF009561=32.0},{EF007366=0.55},{EF007364=0.55},{EF000346=42},{EF007454=10},{EF007453=10},{EF001995=1},{EF001994=2},{EF001993=1},{EF001992=4},{EF003020=0},{EF006932=0},{EF003021=0},{EF003022=0},{EF003023=1},{EF003024=0},{EF003025=0},{EF003026=0},{EF003027=0},{EF000040=130},{EF000008=118},{EF000049=74},{CUSTOMS_TARIFF_NUMBER1=85044085},{PREVIEW=../../../_pool_/d7/48/c6/24007_preview_50.png},{MANUTYPEDESC=DB1-1D3D2FN-N2CC},{DESCSHORT=VFD DB1 CP 1~115V/3~230V 3,2A 0,75kW EMV},{DESCLONG=VFD DB1 CP 1~115V/3~230V 3,2A 0,75kW EMV},{INTNO=4015081975938}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006780
Mains voltage
[V]
EF006783
Mains frequency
ⁿ/ₐ
EF007117
Number of phases input
ⁿ/ₐ
EF006998
Number of phases output
ⁿ/ₐ
EF007350
Max. output frequency
[Hz]
EF009560
Max. output voltage
[V]
EF009561
Nominal output current I2N
[A]
EF007366
Max. output at quadratic load at rated output voltage
[kW]
EF007364
Max. output at linear load at rated output voltage
[kW]
EF000346
Power consumption
[W]
EF007454
Relative symmetric net frequency tolerance
[%]
EF007453
Relative symmetric net voltage tolerance
[%]
EF001995
Number of analogue outputs
ⁿ/ₐ
EF001994
Number of analogue inputs
ⁿ/ₐ
EF001993
Number of digital outputs
ⁿ/ₐ
EF001992
Number of digital inputs
ⁿ/ₐ
EF001538
With control element
ⁿ/ₐ
EF007294
Application in industrial area permitted
ⁿ/ₐ
EF007295
Application in domestic- and commercial area permitted
ⁿ/ₐ
EF003050
Supporting protocol for TCP/IP
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF003053
Supporting protocol for CAN
ⁿ/ₐ
EF003054
Supporting protocol for INTERBUS
ⁿ/ₐ
EF003051
Supporting protocol for ASI
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003057
Supporting protocol for Modbus
ⁿ/ₐ
EF003058
Supporting protocol for Data-Highway
ⁿ/ₐ
EF003059
Supporting protocol for DeviceNet
ⁿ/ₐ
EF003060
Supporting protocol for SUCONET
ⁿ/ₐ
EF003017
Supporting protocol for LON
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF007524
Supporting protocol for PROFINET CBA
ⁿ/ₐ
EF006657
Supporting protocol for SERCOS
ⁿ/ₐ
EF007522
Supporting protocol for Foundation Fieldbus
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF007519
Supporting protocol for AS-Interface Safety at Work
ⁿ/ₐ
EF007520
Supporting protocol for DeviceNet Safety
ⁿ/ₐ
EF006662
Supporting protocol for INTERBUS-Safety
ⁿ/ₐ
EF007526
Supporting protocol for PROFIsafe
ⁿ/ₐ
EF007527
Supporting protocol for SafetyBUS p
ⁿ/ₐ
EF011944
Supporting protocol for BACnet
ⁿ/ₐ
EF003062
Supporting protocol for other bus systems
ⁿ/ₐ
EF003020
Number of HW-interfaces industrial Ethernet
ⁿ/ₐ
EF006932
Number of interfaces PROFINET
ⁿ/ₐ
EF003021
Number of HW-interfaces RS-232
ⁿ/ₐ
EF003022
Number of HW-interfaces RS-422
ⁿ/ₐ
EF003023
Number of HW-interfaces RS-485
ⁿ/ₐ
EF003024
Number of HW-interfaces serial TTY
ⁿ/ₐ
EF003025
Number of HW-interfaces USB
ⁿ/ₐ
EF003026
Number of HW-interfaces parallel
ⁿ/ₐ
EF003027
Number of HW-interfaces other
ⁿ/ₐ
EF003028
With optical interface
ⁿ/ₐ
EF006107
With PC connection
ⁿ/ₐ
EF007293
Integrated breaking resistance
ⁿ/ₐ
EF006803
4-quadrant operation possible
ⁿ/ₐ
EF006978
Type of converter
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
197566
197566
DB1-349D5FB-N2CC
Variable frequency drive,...
Frequency inverter, Part ...
4015081943357
1.15000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
500
500
9.5
4.00
4.00
244
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
true
false
U converter
IP20
Other
193
140
89
197196
197196
DB1-342D2FN-N2CC
Variable frequency drive,...
Variable frequency drive,...
4015080896944
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
500
500
2.2
0.75
0.75
27
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
74
199736
199736
DB1-324D3FN-N2CC
FU DB1 ColdPl 3~/3~230 V ...
FU DB1 ColdPl 3~/3~230 V ...
4015081988358
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
3
3
500
250
4.3
0.75
0.75
51
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
74
197565
197565
DB1-345D8FB-N2CC
Variable frequency drive,...
Frequency inverter, Part ...
4015081943340
1.15000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
500
500
5.8
2.20
2.20
143
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
true
false
U converter
IP20
Other
193
140
89
199347
199347
DB1-1D3D2FN-N2CC
VFD DB1 CP 1~115V/3~230V ...
VFD DB1 CP 1~115V/3~230V ...
4015081975938
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
110 - 115
50/60 Hz
1
3
500
250
32.0
0.55
0.55
42
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
74
199737
199737
DB1-327D0FN-N2CC
FU DB1 ColdPl 3~/3~230 V ...
FU DB1 ColdPl 3~/3~230 V ...
4015081988365
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
3
3
500
250
7.0
1.50
1.50
89
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
85
197197
197197
DB1-344D1FN-N2CC
Variable frequency drive,...
Variable frequency drive,...
4015080896951
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
500
500
4.1
1.50
1.50
53
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
74
197194
197194
DB1-124D3FN-N2CC
Variable frequency drive,...
Variable frequency drive,...
4015080896920
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
500
250
4.3
0.75
0.75
60
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
74
199735
199735
DB1-322D3FN-N2CC
FU DB1 ColdPl 3~/3~230 V ...
FU DB1 ColdPl 3~/3~230 V ...
4015081988341
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
3
3
500
250
2.3
0.37
0.37
29
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
74
197564
197564
DB1-344D1FB-N2CC
Variable frequency drive,...
Frequency inverter, Part ...
4015081943333
1.15000
Static frequency / Servo ...
Frequency converter =< 1 ...
380 - 480
50/60 Hz
3
3
500
500
4.1
1.50
1.50
0
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
true
false
U converter
IP20
Other
193
140
89
197193
197193
DB1-122D3FN-N2CC
Variable frequency drive,...
Variable frequency drive,...
4015080896821
0.70000
Static frequency / Servo ...
Frequency converter =< 1 ...
200 - 240
50/60 Hz
1
3
500
250
2.3
0.37
0.37
32
10
10
1
2
1
4
false
true
true
false
false
true
false
false
false
true
false
false
false
false
false
false
false
false
false
false
false
false
false
false
false
true
0
0
0
0
1
0
0
0
0
false
true
false
false
U converter
IP20
Other
130
118
74
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處