您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Power contactor, AC switching [EC000066] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Contactors and starters
DILMS Safety contactors
Powered by
CAD模型選擇
Delivery country
{eaton_cad/23126/23138/23348/24447.prj},{NB=191724},{PLID=191724},{NETTO_WEIGHT=0.61300},{EF001375=0},{EF001374=3},{EF001393=40},{EF001392=17},{EF001364=7.5},{EF008495=10},{EF008496=4.5},{EF011960=7.4},{EF001376=2},{EF001377=3},{EF000008=45},{EF000040=85},{EF000049=138},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/43/25/fb/24447_preview_280.png},{MANUTYPEDESC=DILMS17-R23(RDC24)},{DESCSHORT=Safety contactor, 380 V 400 V: 7.5 kW, 2 N/O, 3 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals, With mirror contact (not for microswitches).}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003978
Rated control supply voltage AC 50 Hz
[V]
EF003979
Rated control supply voltage AC 60 Hz
[V]
EF003980
Rated control supply voltage DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF001375
Number of normally closed contacts as main contact
ⁿ/ₐ
EF001374
Number of normally open contacts as main contact
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF008206
Operating voltage AC 50 Hz
[V]
EF008207
Operating voltage AC 60 Hz
[V]
EF001393
Rated operation current Ie at AC-1, 400 V
[A]
EF001392
Rated operation current Ie at AC-3, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF008495
Rated operation current Ie at AC-4, 400 V
[A]
EF008496
Rated operation power at AC-4, 400 V
[kW]
EF011960
Rated operation power NEMA
[kW]
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001126
Modular version
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
191755
191755
DILMS9-R23(230V50HZ,240V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922680
0.28800
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9
4.0
6
2.5
3.7
2
3
false
45
69
117
191762
191762
DILMS9-23(24VDC)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922758
0.35400
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
24 - 690
24 - 690
22
9
4.0
6
2.5
3.7
2
3
false
45
69
117
191737
191737
DILMS25-R23(110V50HZ,120V...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922505
0.47600
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
45
25
11.0
13
6.0
11.0
2
3
false
45
85
138
191751
191751
DILMS115-22(RAC240)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922642
2.31000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
230 - 690
230 - 690
160
115
55.0
55
28.0
74.6
2
2
false
90
170
175
191754
191754
DILMS7-R23(230V50HZ,240V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922673
0.28800
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
7
3.0
5
2.2
2.2
2
3
false
45
69
117
191723
191723
DILMS12-R23(24VDC)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922369
0.29600
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
24 - 690
24 - 690
22
12
5.5
7
3.0
7.4
2
3
false
45
69
117
191712
191712
DILMS32-23(RDC24)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922253
0.61300
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
24 - 690
24 - 690
45
32
15.0
15
7.0
14.9
2
3
false
45
85
138
191726
191726
DILMS32-R23(RDC24)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922390
0.61300
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
24 - 690
24 - 690
45
32
15.0
15
7.0
14.9
2
3
false
45
85
138
191734
191734
DILMS9-R23(110V50HZ,120V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922475
0.28800
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9
4.0
6
2.5
3.7
2
3
false
45
69
117
191759
191759
DILMS32-R23(230V50HZ,240V...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922727
0.47600
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
45
32
15.0
15
7.0
14.9
2
3
false
45
85
139
191709
191709
DILMS12-23(24VDC)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922222
0.35400
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
24 - 690
24 - 690
22
12
5.5
7
3.0
7.4
2
3
false
45
68
117
191719
191719
DILMS150-22(RDC24)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922321
2.31000
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
230 - 690
230 - 690
190
150
75.0
65
33.0
93.0
2
2
false
90
170
175
191749
191749
DILMS80-22(230V50HZ,240V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922628
2.31000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
230 - 690
230 - 690
110
80
37.0
40
20.0
44.7
2
2
false
90
170
175
191716
191716
DILMS80-22(RDC24)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922291
2.31000
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
230 - 690
230 - 690
110
80
37.0
40
20.0
44.7
2
2
false
90
170
175
191706
191706
DILMS32-23(110V50HZ,120V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922192
0.47600
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
45
32
15.0
15
7.0
14.9
2
3
false
45
85
138
191744
191744
DILMS25-23(230V50HZ,240V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922574
0.47600
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
45
25
11.0
13
6.0
11.0
2
3
false
45
85
138
191752
191752
DILMS150-22(RAC240)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922659
2.31000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
230 - 690
230 - 690
190
150
75.0
65
33.0
93.0
2
2
false
90
170
175
191702
191702
DILMS9-23(110V50HZ,120V60...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922154
0.28800
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9
4.0
6
2.5
3.7
2
3
false
45
69
117
191725
191725
DILMS25-R23(RDC24)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922383
0.61300
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
24 - 690
24 - 690
45
25
11.0
13
6.0
11.0
2
3
false
45
85
138
191721
191721
DILMS7-R23(24VDC)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922345
0.35400
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
24 - 690
24 - 690
22
7
3.0
5
2.2
2.2
2
3
false
45
69
117
191743
191743
DILMS17-23(230V50HZ,240V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922567
0.47600
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
40
17
7.5
10
4.5
7.4
2
3
false
45
85
138
191715
191715
DILMS65-22(RDC24)
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922284
1.08200
Power contactor, AC switc...
Power contactor, AC switc...
0 - 0
0 - 0
24 - 24
DC
0
3
Screw connection
230 - 690
230 - 690
98
65
30.0
25
12.0
37.0
2
2
false
55
115
147
191705
191705
DILMS25-23(110V50HZ,120V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922185
0.47600
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
45
25
11.0
13
6.0
11.0
2
3
false
45
85
138
191727
191727
DILMS65-22(110V50HZ,120V6...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922406
0.92000
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
230 - 690
230 - 690
98
65
30.0
25
12.0
37.0
2
2
false
55
115
147
191740
191740
DILMS7-23(230V50HZ,240V60...
Safety contactor, 380 V 4...
Safety contactor, Applica...
4015081922536
0.28800
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
7
3.0
5
2.2
2.2
2
3
false
45
69
117
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處