您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Switch disconnector (low voltage) [EC000216]
Eaton's CAD
Electrical circuit protection
Molded case circuit breaker
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27280/27338/27611.prj},{NB=179592},{PLID=179592},{NETTO_WEIGHT=22.00000},{EF005586=1},{EF007355=0},{EF011777=0},{EF009165=0},{EF001364=0},{EF007050=34},{EF007027=0},{EF009166=0},{EF001444=0},{EF001391=4},{EF001377=0},{EF001376=0},{EF003531=0},{EF000008=280},{EF000040=207},{EF000049=401},{CUSTOMS_TARIFF_NUMBER1=85352900},{PREVIEW=../../../_pool_/5b/3c/6c/27611_preview_40.png},{MANUTYPEDESC=N4-4-1100-S15-PV-NA},{DESCSHORT=Molded Case Switch 4p 1100A 1500VDC UL}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF006981
Version as main switch
ⁿ/ₐ
EF006986
Version as maintenance-/service switch
ⁿ/ₐ
EF006985
Version as safety switch
ⁿ/ₐ
EF006959
Version as emergency stop installation
ⁿ/ₐ
EF009408
Version as reversing switch
ⁿ/ₐ
EF005586
Number of switches
ⁿ/ₐ
EF007355
Max. rated operation voltage Ue AC
[V]
EF001435
Rated operating voltage
[V]
EF001389
Rated permanent current Iu
[A]
EF011777
Rated permanent current at AC-23, 400 V
[A]
EF009165
Rated permanent current at AC-21, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF007050
Rated short-time withstand current lcw
[kA]
EF007027
Rated operation power at AC-23, 400 V
[kW]
EF009166
Switching power at 400 V
[kW]
EF001444
Conditioned rated short-circuit current Iq
[kA]
EF001391
Number of poles
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF003531
Number of auxiliary contacts as change-over contact
ⁿ/ₐ
EF007386
Motor drive optional
ⁿ/ₐ
EF006697
Motor drive integrated
ⁿ/ₐ
EF007491
Voltage release optional
ⁿ/ₐ
EF008240
Device construction
ⁿ/ₐ
EF007243
Suitable for floor mounting
ⁿ/ₐ
EF007247
Suitable for front mounting 4-hole
ⁿ/ₐ
EF007248
Suitable for front mounting centre
ⁿ/ₐ
EF007262
Suitable for distribution board installation
ⁿ/ₐ
EF007264
Suitable for intermediate mounting
ⁿ/ₐ
EF007167
Colour control element
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
EF006281
Interlockable
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF016444
With pre-assembled cabling
ⁿ/ₐ
EF003118
Degree of protection (IP), front side
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
EF002950
Width in number of modular spacings
ⁿ/ₐ
179327
179327
N4-4-1200-S1-PV-NA
Molded Case Switch 4p 120...
Molded Case Switch N..DC ...
4015081744138
22.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1000 - 1000
-
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
179329
179329
N4-4-1000-S15-PV-NA
Molded Case Switch 4p 100...
Molded Case Switch N..DC ...
4015081744152
22.65600
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1500 - 1500
1000
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
179328
179328
N4-4-800-S15-PV-NA
Molded Case Switch 4p 800...
Molded Case Switch N..DC ...
4015081744145
22.72300
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1500 - 1500
800
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
179592
179592
N4-4-1100-S15-PV-NA
Molded Case Switch 4p 110...
Molded Case Switch N..DC ...
4015081746781
22.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1500 - 1500
1100
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
179325
179325
N4-4-800-S1-PV-NA
Molded Case Switch 4p 800...
Molded Case Switch N..DC ...
4015081744114
22.72300
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1000 - 1000
800
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
179591
179591
N4-4-1100-S1-PV-NA
Molded Case Switch 4p 110...
Molded Case Switch N..DC ...
4015081746774
22.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1000 - 1000
1100
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
179326
179326
N4-4-1000-S1-PV-NA
Molded Case Switch 4p 100...
Molded Case Switch N..DC ...
4015081744121
22.65600
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1000 - 1000
1000
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
179330
179330
N4-4-1200-S15-PV-NA
Molded Case Switch 4p 120...
Molded Case Switch N..DC ...
4015081744169
22.00000
Switch disconnector [AKF0...
Switch disconnector (low ...
true
true
false
true
false
1
0
1500 - 1500
-
0
0
0
34
0
0
0
4
0
0
0
true
false
true
Built-in device fixed bui...
true
false
false
true
true
Black
Rocker lever
true
Screw connection
false
IP20
Other
280
207
401
-
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處