您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Accessories/spare parts for command devices [EC002024] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Pushbuttons and signal towers
RMQ-Titan M22 Modular pilot devices
Powered by
CAD模型選擇
Delivery country
{eaton_cad/23126/23146/23206/24339.prj},{NB=147541},{PLID=147541},{NETTO_WEIGHT=0.02000},{CUSTOMS_TARIFF_NUMBER1=85366990},{PREVIEW=../../../_pool_/96/de/e6/24339_preview_60.png},{MANUTYPEDESC=M22S-USB},{DESCSHORT=Bulkhead interface, USB 3.0 socket, Type A, Bezel: black},{DESCLONG=Bulkhead interface, General accessories, USB 3.0 socket, Type A, Degree of Protection: IP65 (with closed cover), IP20 (with plug connected), Bezel: black, Connection to SmartWire-DT: no, For use with: Front mounting, Number of poles: 9},{INTNO=4015081439928},{ECLASS_13_0=Command and alarm device (accessories) [ACO037015]},{ETIM_9_0=Accessories/spare parts for command devices [EC002024]},{EF005722=Other},{EF005994=Other},{EF013236=true},{EF013237=false}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF005722
Type of electrical accessory/spare part
ⁿ/ₐ
EF005994
Type of mechanical accessory/spare part
ⁿ/ₐ
EF013236
Accessory
ⁿ/ₐ
EF013237
Spare part
ⁿ/ₐ
147543
147543
M22-USB-SA-150
Bulkhead interface, 1.5 m...
Bulkhead interface, Gener...
4015081439942
0.14000
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
216406
216406
M22-XC-R
Coding part
Coded partial set for con...
4015082164065
0.00200
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
107412
107412
M22-USB-SA
Bulkhead interface, 0.6 m...
Bulkhead interface, Gener...
4015081071500
0.04300
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
216398
216398
M22-TC
Telescopic clip
Telescopic clip for equal...
4015082163983
0.03100
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
216408
216408
M22S-R30
Set of adapter rings
Set of adapter rings, bla...
4015082164089
0.00600
Command and alarm device ...
Accessories/spare parts f...
Other
Reducing ring
true
false
147541
147541
M22S-USB
Bulkhead interface, USB 3...
Bulkhead interface, Gener...
4015081439928
0.02000
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
187083
187083
M30C-FUSB-30
Bulkhead interface, 0.3 m...
Bulkhead interface, Gener...
4015081821402
0.08000
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
187085
187085
M30C-FUSB-150
Bulkhead interface, 1.5 m...
Bulkhead interface, Gener...
4015081821426
0.16000
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
191699
191699
M22Y-R30
Set of adapter rings, yel...
Set of adapter rings, yel...
4015081922116
0.00600
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
147539
147539
M22-USB
Bulkhead interface, USB 3...
Bulkhead interface, Gener...
4015081439904
0.02000
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
187084
187084
M30C-FUSB-60
Bulkhead interface, 0.6 m...
Bulkhead interface, Gener...
4015081821419
0.09000
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
147535
147535
M22S-USB-SA
Bulkhead interface, 0.6 m...
Bulkhead interface, Gener...
4015081439867
0.04300
Command and alarm device ...
Accessories/spare parts f...
Other
Other
true
false
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處