您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Chassis part power circuit breaker [EC002043] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
Air circuit breaker
Moeller series IZMX/INX - ACB
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27308/27390/28463.prj},{NB=183960},{PLID=183960},{NETTO_WEIGHT=35.00000},{EF008250=2500},{EF001391=4},{CUSTOMS_TARIFF_NUMBER1=85381000},{PREVIEW=../../../_pool_/69/69/0d/28463_preview_100.png},{MANUTYPEDESC=+IZMX-CAS404-2500-1},{DESCSHORT=Cassette 2500A, IZMX404},{DESCLONG=Accessories, Cassettes, Equipment supplied: arcing chamber cover, terminal blocks fully wired as per electrical equipment, Installation type Withdrawable, Rated current In 2500 A, Pole 4, For use with IZMX40…4-…W, INX40…4-…W},{INTNO=4015081790852},{ECLASS_13_0=Chassis part circuit breaker [ACN955016]},{ETIM_9_0=Chassis part power circuit breaker [EC002043]},{EF006965=false},{EF006954=true},{EF006819=Rail connection},{DATA_SHEET=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF008250
Rated current In
[A]
EF001391
Number of poles
ⁿ/ₐ
EF006965
Version as busbar adapter
ⁿ/ₐ
EF006954
Version as built-in device
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
150067
150067
+IZMX-CAS403-2000
Cassette 2000A, IZMX403
Cassettes for the IZMX ci...
4015081460878
25.50000
Chassis part circuit brea...
Chassis part power circui...
2000
3
false
true
Rail connection
183939
183939
+IZMX-CAS163-1600-1
Cassette 1600A, IZMX163
Accessories, Cassettes, E...
4015081790784
17.57500
Chassis part circuit brea...
Chassis part power circui...
1600
3
false
true
Rail connection
183945
183945
+IZMX-CAS403-2500-1
Cassette 2500A, IZMX403
Accessories, Cassettes, E...
4015081790807
29.00000
Chassis part circuit brea...
Chassis part power circui...
2500
3
false
true
Rail connection
183942
183942
+IZMX-CAS403-2000-1
Cassette 2000A, IZMX403
Accessories, Cassettes, E...
4015081790791
29.00000
Chassis part circuit brea...
Chassis part power circui...
2000
3
false
true
Rail connection
122886
122886
+IZMX-CAS403-4000
Cassette 4000A, IZMX403
Cassettes for the IZMX ci...
4015081204915
25.50000
Chassis part circuit brea...
Chassis part power circui...
4000
3
false
true
Rail connection
150061
150061
+IZMX-CAS403-3200
Cassette 3200A, IZMX403
Cassettes for the IZMX ci...
4015081460939
25.50000
Chassis part circuit brea...
Chassis part power circui...
3200
3
false
true
Rail connection
150064
150064
+IZMX-CAS404-3200
Cassette 3200A, IZMX404
Cassettes for the IZMX ci...
4015081460908
32.30000
Chassis part circuit brea...
Chassis part power circui...
3200
4
false
true
Rail connection
122900
122900
+IZMX-CAS404-4000
Cassette 4000A, IZMX404
Cassettes for the IZMX ci...
4015081205059
32.30000
Chassis part circuit brea...
Chassis part power circui...
4000
4
false
true
Rail connection
183954
183954
+IZMX-CAS164-1600-1
Cassette 1600A, IZMX164
Accessories, Cassettes, E...
4015081790838
20.90000
Chassis part circuit brea...
Chassis part power circui...
1600
4
false
true
Rail connection
183960
183960
+IZMX-CAS404-2500-1
Cassette 2500A, IZMX404
Accessories, Cassettes, E...
4015081790852
35.00000
Chassis part circuit brea...
Chassis part power circui...
2500
4
false
true
Rail connection
183951
183951
+IZMX-CAS403-4000-1
Cassette 4000A, IZMX403
Accessories, Cassettes, E...
4015081790821
29.00000
Chassis part circuit brea...
Chassis part power circui...
4000
3
false
true
Rail connection
183948
183948
+IZMX-CAS403-3200-1
Cassette 3200A, IZMX403
Accessories, Cassettes, E...
4015081790814
29.00000
Chassis part circuit brea...
Chassis part power circui...
3200
3
false
true
Rail connection
183966
183966
+IZMX-CAS404-4000-1
Cassette 4000A, IZMX404
Accessories, Cassettes, E...
4015081790876
35.00000
Chassis part circuit brea...
Chassis part power circui...
4000
4
false
true
Rail connection
183963
183963
+IZMX-CAS404-3200-1
Cassette 3200A, IZMX404
Accessories, Cassettes, E...
4015081790869
35.00000
Chassis part circuit brea...
Chassis part power circui...
3200
4
false
true
Rail connection
183957
183957
+IZMX-CAS404-2000-1
Cassette 2000A, IZMX404
Accessories, Cassettes, E...
4015081790845
35.00000
Chassis part circuit brea...
Chassis part power circui...
2000
4
false
true
Rail connection
122890
122890
+IZMX-CAS404-2500
Cassette 2500A, IZMX404
Cassettes for the IZMX ci...
4015081204953
32.30000
Chassis part circuit brea...
Chassis part power circui...
2500
4
false
true
Rail connection
150086
150086
+IZMX-CAS404-2000
Cassette 2000A, IZMX404
Cassettes for the IZMX ci...
4015081460687
32.30000
Chassis part circuit brea...
Chassis part power circui...
2000
4
false
true
Rail connection
101536
101536
+IZMX-CAS163-1600
Cassette 1600A, IZMX163
Cassettes for the IZMX ci...
4015081014286
15.72500
Chassis part circuit brea...
Chassis part power circui...
1600
3
false
true
Rail connection
122787
122787
+IZMX-CAS403-2500
Cassette 2500A, IZMX403
Cassettes for the IZMX ci...
4015081203925
25.50000
Chassis part circuit brea...
Chassis part power circui...
2500
3
false
true
Rail connection
101538
101538
+IZMX-CAS164-1600
Cassette 1600A, IZMX164
Cassettes for the IZMX ci...
4015081014309
18.70000
Chassis part circuit brea...
Chassis part power circui...
1600
4
false
true
Rail connection
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處