您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Front element for push button [EC000221]
Eaton's CAD
Industrial control, drives, automation and sensors
Pushbuttons and signal towers
RMQ16 Modular pilot devices
Powered by
CAD模型選擇
Delivery country
{eaton_cad/23126/23146/23290/23683.prj},{NB=086384},{PLID=086384},{NETTO_WEIGHT=0.00700},{EF001372=1},{EF000079=16},{EF004565=0},{EF004778=0},{EF011961=1},{CUSTOMS_TARIFF_NUMBER1=85365019},{PREVIEW=../../../_pool_/d3/fd/64/23683_preview_420.png},{MANUTYPEDESC=Q18D-BL},{DESCSHORT=Pushbutton, blue, momentary},{DESCLONG=Pushbutton, Product range: RMQ16, Single unit, Design: Flat, momentary, button plate: Blue, Button plate Blank, Degree of Protection: IP65, without bezel, Connection to SmartWire-DT: no, Front dimensions: 18 x 18},{INTNO=4015080863847},{ECLASS_13_0=Front element for push-button actuators [AKF028019]},{ETIM_9_0=Front element for push button [EC000221]},{EF000190=Blue},{EF006253=Square},{EF001546=Flat}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000190
Colour button
ⁿ/ₐ
EF001372
Number of command positions
ⁿ/ₐ
EF006253
Construction type lens
ⁿ/ₐ
EF000079
Hole diameter
[mm]
EF004565
Width opening
[mm]
EF004778
Height opening
[mm]
EF001546
Type of button
ⁿ/ₐ
EF001142
Suitable for illumination
ⁿ/ₐ
EF005500
With protective cover
ⁿ/ₐ
EF001537
Labelled
ⁿ/ₐ
EF007447
Switching function latching
ⁿ/ₐ
EF001407
Spring-return
ⁿ/ₐ
EF006014
With front ring
ⁿ/ₐ
EF005972
Material front ring
ⁿ/ₐ
EF002429
Colour front ring
ⁿ/ₐ
EF003118
Degree of protection (IP), front side
ⁿ/ₐ
EF011961
Degree of protection (NEMA), front side
ⁿ/ₐ
088808
088808
Q18LT-GE
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080888086
0.00900
Front element for push-bu...
Front element for push bu...
Yellow
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
086413
086413
Q18LTR-GN/WB
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080864134
0.00900
Front element for push-bu...
Front element for push bu...
Green
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
089776
089776
Q18LT-RT
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080897767
0.00900
Front element for push-bu...
Front element for push bu...
Red
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
089067
089067
Q18LT-GN
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080890676
0.00900
Front element for push-bu...
Front element for push bu...
Green
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
086840
086840
Q25LTR-RT
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080868408
0.01100
Front element for push-bu...
Front element for push bu...
Red
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
086812
086812
Q25LTR-GN
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080868125
0.01100
Front element for push-bu...
Front element for push bu...
Green
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
087232
087232
Q25LTR-WS
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080872320
0.01100
Front element for push-bu...
Front element for push bu...
White
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
086173
086173
Q25LT-GE
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080861737
0.01100
Front element for push-bu...
Front element for push bu...
Yellow
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
090241
090241
Q18DR-BL
Pushbutton, blue, maintai...
Pushbutton, Product range...
4015080902416
0.00700
Front element for push-bu...
Front element for push bu...
Blue
1
Square
16
0
0
Flat
false
false
false
true
false
true
Plastic
Black
IP65
1
086713
086713
Q18D-RT
Pushbutton, red, momentar...
Pushbutton, Product range...
4015080867135
0.00700
Front element for push-bu...
Front element for push bu...
Red
1
Square
16
0
0
Flat
false
false
false
false
true
true
Plastic
Black
IP65
1
093624
093624
Q25D-X
Pushbutton, without butto...
Pushbutton, Product range...
4015080936244
0.00800
Front element for push-bu...
Front element for push bu...
Without button plate
1
Square
16
0
0
Flat
false
false
false
false
true
true
Plastic
Black
IP65
1
093625
093625
Q18DR-X
Pushbutton, without butto...
Pushbutton, Product range...
4015080936251
0.00700
Front element for push-bu...
Front element for push bu...
Without button plate
1
Square
16
0
0
Flat
false
false
false
true
false
true
Plastic
Black
IP65
1
088404
088404
Q25DR-GE
Pushbutton, yellow, maint...
Pushbutton, Product range...
4015080884040
0.00800
Front element for push-bu...
Front element for push bu...
Yellow
1
Square
16
0
0
Flat
false
false
false
true
false
true
Plastic
Black
IP65
1
088123
088123
Q18LTR-WS
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080881230
0.00900
Front element for push-bu...
Front element for push bu...
White
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
088561
088561
Q18LT-WS/WB
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080885610
0.00900
Front element for push-bu...
Front element for push bu...
White
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
086412
086412
Q25LTR-RT/WB
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080864127
0.01100
Front element for push-bu...
Front element for push bu...
Red
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
051746
051746
Q25LT-X
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080517467
0.01100
Front element for push-bu...
Front element for push bu...
Without button plate
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
086176
086176
Q18DR-GN
Pushbutton, green, mainta...
Pushbutton, Product range...
4015080861768
0.00700
Front element for push-bu...
Front element for push bu...
Green
1
Square
16
0
0
Flat
false
false
false
true
false
true
Plastic
Black
IP65
1
086739
086739
Q25LTR-BL
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080867395
0.01100
Front element for push-bu...
Front element for push bu...
Blue
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
086262
086262
Q25LT-WS
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080862628
0.01100
Front element for push-bu...
Front element for push bu...
White
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
086299
086299
Q18D-10
Pushbutton, red 0, moment...
Pushbutton, Product range...
4015080862994
0.00700
Front element for push-bu...
Front element for push bu...
Red
1
Square
16
0
0
Flat
false
false
true
false
true
true
Plastic
Black
IP65
1
086243
086243
Q18DR-WS
Pushbutton, white, mainta...
Pushbutton, Product range...
4015080862437
0.00700
Front element for push-bu...
Front element for push bu...
White
1
Square
16
0
0
Flat
false
false
false
true
false
true
Plastic
Black
IP65
1
051745
051745
Q18LT-X
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080517450
0.00900
Front element for push-bu...
Front element for push bu...
Without button plate
1
Square
16
0
0
Flat
true
false
false
false
true
false
Plastic
Black
IP65
1
086328
086328
Q25D-BL
Pushbutton, blue, momenta...
Pushbutton, Product range...
4015080863281
0.00800
Front element for push-bu...
Front element for push bu...
Blue
1
Square
16
0
0
Flat
false
false
false
false
true
true
Plastic
Black
IP65
1
087764
087764
Q18LTR-GE
Illuminated pushbutton ac...
Illuminated pushbutton ac...
4015080877646
0.00900
Front element for push-bu...
Front element for push bu...
Yellow
1
Square
16
0
0
Flat
true
false
false
true
false
false
Plastic
Black
IP65
1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處