Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Motor protection circuit-breaker [EC000074] Basic version and enhancement
Bill of material
102909
PREVIEW
Preview
PLID
102909
MANUTYPEDESC
Manufacturer Type Description
NZMB1-S5-CNA
DESCSHORT
Short Description
Circuit-breaker, 3p, 5A
DESCLONG
Long Description
Series NZM..-S..CNA circuit-breakers cover all application cases with just four compact sizes and are suitable for use in the worldwide market. Modular function groups always make mounting flexible. With magnetic short-circuit release in connection with overload relay. With short-circuit release lacking overload trip. Notes: Switches conform to UL/CSA as well as IEC regulations. The rating plate contains IEC switching performance values.
INTNO
International product number
4015081027583
NETTO_WEIGHT
Netto weight
1.04600 kg
ECLASS_13_0
Motor protection circuit-breaker [AGZ529021]
ETIM_9_0
Motor protection circuit-breaker [EC000074]
EF002336
Overload release current setting
0 - 0 A
EF007131
Adjustment range undelayed short-circuit release
30 - 55 A
EF006233
With thermal overload protection
false
EF007400
Phase failure sensitive
false
EF007007
Switch off technique
Magnetic
EF001435
Rated operating voltage
440 - 440 V
EF001389
Rated permanent current Iu
5 A
EF007025
Rated operation power at AC-3, 230 V
1.1 kW
EF001364
Rated operation power at AC-3, 400 V
2.2 kW
EF005387
Power loss
0.8 W
EF006819
Type of electrical connection of main circuit
Other
EF006976
Type of control element
Rocker lever
EF008240
Device construction
Built-in device fixed built-in technique
EF001387
With integrated auxiliary switch
false
EF001390
With integrated under voltage release
false
EF001391
Number of poles
3
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
25.0 kA
EF005474
Degree of protection (IP)
IP20
EF000040
Height
165.5 mm
EF000008
Width
90 mm
EF000049
Depth
88.0 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices