Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for push button [EC000221]
Bill of material
216619
PREVIEW
Preview
PLID
216619
MANUTYPEDESC
Manufacturer Type Description
M22-DR-G
DESCSHORT
Short Description
Pushbutton, RMQ-Titan, Flat, maintained, green, Blank, Bezel: titanium
DESCLONG
Long Description
Pushbutton, Product range: RMQ-Titan, Single unit, Design: Flat, maintained, button plate: green, Button plate Blank, Degree of Protection: IP66, IP67, IP69K, Bezel: titanium, Connection to SmartWire-DT: yes, with SWD-RMQ connections, Front dimensions: 22 x 22, Instructions: Stay-put/spring-return function can be changed on device, Standards: IEC/EN 60947, VDE 0660
INTNO
International product number
4015082166199
NETTO_WEIGHT
Netto weight
0.01100 kg
ECLASS_13_0
Front element for push-button actuators [AKF028019]
ETIM_9_0
Front element for push button [EC000221]
EF000190
Colour button
Green
EF001372
Number of command positions
1
EF006253
Construction type lens
Round
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF001546
Type of button
Flat
EF001142
Suitable for illumination
false
EF005500
With protective cover
false
EF001537
Labelled
false
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Titanium
EF003118
Degree of protection (IP), front side
IP67/IP69K
EF011961
Degree of protection (NEMA), front side
4X
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices