您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Switch operating shaft [EC000916]
Eaton's CAD
Electrical circuit protection
Molded case circuit breaker
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27280/27338/27773.prj},{NB=260193},{PLID=260193},{NETTO_WEIGHT=0.40800},{EF001438=425},{EF001666=12},{EF001667=12},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/6f/fc/fe/27773_preview_20.png},{MANUTYPEDESC=NZM3/4-XV6},{DESCSHORT=Extension shaft, for max. mounting depth = 600mm},{DESCLONG=Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: 600 mm max. mounting depth. Can be used for: NZM3(-4), PN3(-4), N(N/O)3(-4), NZM4(-4), N(N/O)4(-4)},{INTNO=4015082601935},{ECLASS_13_0=Switch axle [AKF011018]}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001438
Length
[mm]
EF001666
Cross section height
[mm]
EF001667
Cross section width
[mm]
261232
261232
NZM1/2-XV4
Extension shaft, for max....
Optional accessories for ...
4015082612320
0.12600
Switch axle [AKF011018]
Switch operating shaft [E...
290
8
8
260193
260193
NZM3/4-XV6
Extension shaft, for max....
Optional accessories for ...
4015082601935
0.40800
Switch axle [AKF011018]
Switch operating shaft [E...
425
12
12
260191
260191
NZM1/2-XV6
Extension shaft, for max....
Optional accessories for ...
4015082601911
0.21200
Switch axle [AKF011018]
Switch operating shaft [E...
490
8
8
261234
261234
NZM3/4-XV4
Extension shaft, for max....
Optional accessories for ...
4015082612344
0.21700
Switch axle [AKF011018]
Switch operating shaft [E...
225
12
12
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處