您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Small distribution board [EC000214] Basic version and enhancement
Eaton's CAD
Low Voltage power distribution & control systems
Low-voltage switchgear
xEnergy Safety Ci LV systems LV switchgear
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27272/27318/27434/28599.prj},{NB=029766},{PLID=029766},{NETTO_WEIGHT=1.76400},{EF000266=1},{EF002950=9},{EF000218=100},{EF000332=0},{EF000846=0},{EF001131=150},{EF000116=7035},{EF000040=250},{EF000008=188},{EF000049=150},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/44/d9/3f/28599_preview_30.png},{MANUTYPEDESC=AE/I23E},{DESCSHORT=MCB enclosure, 9HP, HxWxD=250x187.5x150mm}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF000266
Number of rows
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000339
Type of covering
ⁿ/ₐ
EF009212
Cover model
ⁿ/ₐ
EF004464
Type of door
ⁿ/ₐ
EF006244
Transparent cover/door
ⁿ/ₐ
EF015941
Signal passing door
ⁿ/ₐ
EF006306
With lock
ⁿ/ₐ
EF004462
Type of closure
ⁿ/ₐ
EF001596
Housing material
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF000332
Built-in height
[mm]
EF000846
Built-in width
[mm]
EF001131
Inner depth
[mm]
EF015776
Earthing terminal block
ⁿ/ₐ
EF015777
Neutral terminal block
ⁿ/ₐ
EF001134
DIN-rail
ⁿ/ₐ
EF000118
With mounting plate
ⁿ/ₐ
EF001088
Extension possible
ⁿ/ₐ
EF001062
EMC-version
ⁿ/ₐ
EF000024
UV resistant
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF000116
RAL-number
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
000239
000239
AE/I43E
MCB enclosure, 3x9space u...
MCB individual enclosure,...
4015080002390
2.99200
Small distribution board ...
Small distribution board ...
Surface mounted
3
9
Door
Closed
Single
true
false
false
Other
Plastic
100
0
0
150
false
false
true
false
false
false
false
Grey
7035
IP65
250
375
150
002612
002612
AE/I43E/T
MCB enclosure, +door, 3x9...
MCB individual enclosure ...
4015080026129
3.23300
Small distribution board ...
Small distribution board ...
Surface mounted
3
9
Door
Closed
Single
true
false
false
Other
Plastic
100
0
0
150
false
false
true
false
false
false
false
Grey
7035
IP65
250
375
150
029766
029766
AE/I23E
MCB enclosure, 9HP, HxWxD...
MCB individual enclosure,...
4015080297666
1.76400
Small distribution board ...
Small distribution board ...
Surface mounted
1
9
Door
Closed
Single
true
false
false
Other
Plastic
100
0
0
150
false
false
true
false
false
false
false
Grey
7035
IP65
250
188
150
004985
004985
AE/I44E
MCB enclosure, 3x15space ...
MCB individual enclosure,...
4015080049852
3.74900
Small distribution board ...
Small distribution board ...
Surface mounted
3
15
Door
Closed
Single
true
false
false
Other
Plastic
100
0
0
150
false
false
true
false
false
false
false
Grey
7035
IP65
375
375
150
043208
043208
AV/I23-150
MCB enclosure, IP65, moun...
MCB distribution board en...
4015080432081
1.53700
Small distribution board ...
Small distribution board ...
Surface mounted
1
0
Optional
Closed
Single
true
false
false
Other
Plastic
100
0
0
150
false
false
true
false
false
false
false
Grey
7035
IP65
250
188
175
061937
061937
AE/I44E/T
MCB enclosure, +door, 3x1...
MCB individual enclosure ...
4015080619376
3.88000
Small distribution board ...
Small distribution board ...
Surface mounted
3
15
Door
Closed
Single
true
false
false
Other
Plastic
100
0
0
150
false
false
true
false
false
false
false
Grey
7035
IP65
375
375
150
032139
032139
AE/I23E/T
MCB enclosure, +door, 9HP...
MCB individual enclosure ...
4015080321392
1.81000
Small distribution board ...
Small distribution board ...
Surface mounted
1
9
Door
Closed
Single
true
false
false
Other
Plastic
100
0
0
150
false
false
true
false
false
false
false
Grey
7035
IP65
250
188
150
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處