您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Residual current circuit breaker (RCCB) [EC000003]
Eaton's CAD
Electrical circuit protection
Residual-current circuit breaker
Moeller series xEffect - FRCdM Type B, B+, Bfq RCCB
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27296/27456/27939.prj},{NB=167900},{PLID=167900},{NETTO_WEIGHT=0.32000},{EF001391=4},{EF000228=415},{EF000227=25},{EF002358=0.30},{EF001366=440},{EF011980=4},{EF002562=10},{EF002564=5.00},{EF002950=4},{EF000218=70.5},{EF002570=2},{EF003882=7035},{CUSTOMS_TARIFF_NUMBER1=85362010},{PREVIEW=../../../_pool_/4e/13/8a/27939_preview_230.png},{MANUTYPEDESC=FRCDM-25/4/03-S/B},{DESCSHORT=Digital residual current circuit-breaker, 25A, 4p, 300 mA, type S/B},{DESCLONG=Residual current circuit-breaker FRCdM, 4 pole, Rated current In: 25 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications},{INTNO=4015081644759}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF005387
Power loss
[W]
EF000003
Mounting method
ⁿ/ₐ
EF002560
Leakage current type
ⁿ/ₐ
EF002561
Selective protection
ⁿ/ₐ
EF003604
Short-time delayed tripping
ⁿ/ₐ
EF002562
Short-circuit breaking capacity (Icw)
[kA]
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007515
Ambient temperature during operating
[°C]
EF002570
Pollution degree
ⁿ/ₐ
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF003882
RAL-number (similar)
ⁿ/ₐ
EF004663
Explosion-proof
ⁿ/ₐ
167892
167892
FRCDM-25/4/003-G/B
Digital residual current ...
Residual current circuit-...
4015081644681
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
25
0.03
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167901
167901
FRCDM-40/4/03-S/B
Digital residual current ...
Residual current circuit-...
4015081644766
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
40
0.30
440
4
-
DIN rail
B
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
300640
300640
FRCdM-63/2/003-G/B
Digital residual current ...
Residual current circuit-...
9010238122826
0.32000
Residual current circuit ...
Residual current circuit ...
2
240
63
0.03
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167905
167905
FRCDM-40/4/03-G/BFQ
Digital residual current ...
Residual current circuit-...
4015081644803
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
40
0.30
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 50
2
1.5 - 16
1.5 - 35
7035
false
167888
167888
FRCDM-25/4/03-S/B+
Digital residual current ...
Residual current circuit-...
4015081644612
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
25
0.30
440
4
-
DIN rail
B+
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
302636
302636
FRCdM-40/2/03-S/B
Digital residual current ...
Residual current circuit-...
9010238176119
0.32000
Residual current circuit ...
Residual current circuit ...
2
240
40
0.30
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167889
167889
FRCDM-40/4/03-S/B+
Digital residual current ...
Residual current circuit-...
4015081644629
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
40
0.30
440
4
-
DIN rail
B+
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167881
167881
FRCDM-40/4/003-G/B+
Digital residual current ...
Residual current circuit-...
4015081644551
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
40
0.03
440
4
-
DIN rail
B+
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167880
167880
FRCDM-25/4/003-G/B+
Digital residual current ...
Residual current circuit-...
4015081644544
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
25
0.03
440
4
-
DIN rail
B+
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
179531
179531
FRCDM-40/4/003-G/BFQ
Digital residual current ...
Residual current circuit-...
4015081746163
0.31800
Residual current circuit ...
Residual current circuit ...
4
415
40
0.03
440
4
-
DIN rail
B
false
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167884
167884
FRCDM-25/4/03-G/B+
Digital residual current ...
Residual current circuit-...
4015081644582
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
25
0.30
440
4
-
DIN rail
B+
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167897
167897
FRCDM-40/4/03-G/B
Digital residual current ...
Residual current circuit-...
4015081644735
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
40
0.30
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 50
2
1.5 - 16
1.5 - 35
7035
false
302635
302635
FRCdM-25/2/03-S/B
Digital residual current ...
Residual current circuit-...
9010238176102
0.32000
Residual current circuit ...
Residual current circuit ...
2
240
25
0.30
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
179530
179530
FRCDM-25/4/003-G/BFQ
Digital residual current ...
Residual current circuit-...
4015081746156
0.35200
Residual current circuit ...
Residual current circuit ...
4
415
25
0.03
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167910
167910
FRCDM-63/4/03-S/BFQ
Digital residual current ...
Residual current circuit-...
4015081644858
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
63
0.30
440
4
-
DIN rail
B
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167894
167894
FRCDM-63/4/003-G/B
Digital residual current ...
Residual current circuit-...
4015081644704
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
63
0.03
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
300638
300638
FRCdM-25/2/003-G/B
Digital residual current ...
Residual current circuit-...
9010238122802
0.32000
Residual current circuit ...
Residual current circuit ...
2
240
25
0.03
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
302638
302638
FRCdM-25/2/03-G/B
Digital residual current ...
Residual current circuit-...
9010238176133
0.32000
Residual current circuit ...
Residual current circuit ...
2
240
25
0.30
440
4
-
DIN rail
B
true
true
10
0.25
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167893
167893
FRCDM-40/4/003-G/B
Digital residual current ...
Residual current circuit-...
4015081644698
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
40
0.03
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
302637
302637
FRCdM-63/2/03-S/B
Digital residual current ...
Residual current circuit-...
9010238176126
0.32000
Residual current circuit ...
Residual current circuit ...
2
240
63
0.30
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167885
167885
FRCDM-40/4/03-G/B+
Digital residual current ...
Residual current circuit-...
4015081644643
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
40
0.30
440
4
-
DIN rail
B+
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 50
2
1.5 - 16
1.5 - 35
7035
false
167906
167906
FRCDM-63/4/03-G/BFQ
Digital residual current ...
Residual current circuit-...
4015081644810
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
63
0.30
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 40
2
1.5 - 16
1.5 - 35
7035
false
167900
167900
FRCDM-25/4/03-S/B
Digital residual current ...
Residual current circuit-...
4015081644759
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
25
0.30
440
4
-
DIN rail
B
true
false
10
5.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167882
167882
FRCDM-63/4/003-G/B+
Digital residual current ...
Residual current circuit-...
4015081644568
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
63
0.03
440
4
-
DIN rail
B+
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
167896
167896
FRCDM-25/4/03-G/B
Digital residual current ...
Residual current circuit-...
4015081644728
0.32000
Residual current circuit ...
Residual current circuit ...
4
415
25
0.30
440
4
-
DIN rail
B
true
true
10
3.00
AC
true
50 Hz
true
IP20
4
70.5
-25 - 60
2
1.5 - 16
1.5 - 35
7035
false
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處