您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Power contactor, AC switching [EC000066]
Eaton's CAD
Industrial control, drives, automation and sensors
Contactors and starters
DILE Mini contactors
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27266/27292/27356/27651.prj},{NB=127095},{PLID=127095},{NETTO_WEIGHT=0.17000},{EF001375=0},{EF001374=3},{EF001393=22},{EF001392=12.0},{EF001364=5.5},{EF008495=6.6},{EF008496=3.0},{EF011960=3.7},{EF001376=0},{EF001377=1},{EF000008=45},{EF000040=58},{EF000049=52},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/3e/c2/6d/27651_preview_940.png},{MANUTYPEDESC=DILEM12-01(24V50/60HZ)},{DESCSHORT=Contactor, 24 V 50/60 Hz, 3 pole, 380 V 400 V, 5.5 kW, Contacts N/C = Normally closed= 1 NC, Screw terminals, AC operation}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003978
Rated control supply voltage AC 50 Hz
[V]
EF003979
Rated control supply voltage AC 60 Hz
[V]
EF003980
Rated control supply voltage DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF001375
Number of normally closed contacts as main contact
ⁿ/ₐ
EF001374
Number of normally open contacts as main contact
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF008206
Operating voltage AC 50 Hz
[V]
EF008207
Operating voltage AC 60 Hz
[V]
EF001393
Rated operation current Ie at AC-1, 400 V
[A]
EF001392
Rated operation current Ie at AC-3, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF008495
Rated operation current Ie at AC-4, 400 V
[A]
EF008496
Rated operation power at AC-4, 400 V
[kW]
EF011960
Rated operation power NEMA
[kW]
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001126
Modular version
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
021520
021520
DILEM-10(220V50/60HZ)
Contactor, 220 V 50/60 Hz...
Contactor, Application: M...
4015080215202
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
220 - 220
220 - 220
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051633
051633
DILEEM-01(230V50HZ,240V60...
Contactor, 230 V 50 Hz, 2...
Contactor, Application: M...
4015080516330
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
6.6
3.0
5.0
2.2
2.2
0
1
false
45
58
52
051804
051804
DILEM4(230V50HZ,240V60HZ)
Contactor, 230 V 50 Hz, 2...
Contactor, Application: M...
4015080518044
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
4
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
0
false
45
58
52
051785
051785
DILEM-10(220V50HZ,240V60H...
Contactor, 220 V 50 Hz, 2...
Contactor, Application: M...
4015080517856
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
220 - 220
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051793
051793
DILEM-01(190V50HZ,220V60H...
Contactor, 190 V 50 Hz, 2...
Contactor, Application: M...
4015080517931
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
190 - 190
220 - 220
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
1
false
45
58
52
051807
051807
DILEM4(415V50HZ,480V60HZ)
Contactor, 415 V 50 Hz, 4...
Contactor, Application: M...
4015080518075
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
415 - 415
480 - 480
0 - 0
AC
0
4
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
0
false
45
58
52
051621
051621
DILEEM-01(24V50/60HZ)
Contactor, 24 V 50/60 Hz,...
Contactor, Application: M...
4015080516217
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
24 - 24
24 - 24
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
6.6
3.0
5.0
2.2
2.2
0
1
false
45
58
52
051801
051801
DILEM4(110V50HZ,120V60HZ)
Contactor, 110 V 50 Hz, 1...
Contactor, Application: M...
4015080518013
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
4
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
0
false
45
58
52
051806
051806
DILEM4(400V50HZ,440V60HZ)
Contactor, 400 V 50 Hz, 4...
Contactor, Application: M...
4015080518068
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
400 - 400
440 - 440
0 - 0
AC
0
4
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
0
false
45
58
52
021455
021455
DILEM-10(110V50/60HZ)
Contactor, 110 V 50/60 Hz...
Contactor, Application: M...
4015080214557
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
110 - 110
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051608
051608
DILEEM-10(230V50HZ,240V60...
Contactor, 230 V 50 Hz, 2...
Contactor, Application: M...
4015080516088
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
6.6
3.0
5.0
2.2
2.2
1
0
false
45
58
52
051611
051611
DILEEM-10(110V50HZ,120V60...
Contactor, 110 V 50 Hz, 1...
Contactor, Application: M...
4015080516118
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
6.6
3.0
5.0
2.2
2.2
1
0
false
45
58
52
051789
051789
DILEM-10(415V50HZ,480V60H...
Contactor, 415 V 50 Hz, 4...
Contactor, Application: M...
4015080517894
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
415 - 415
480 - 480
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051787
051787
DILEM-10(380V50HZ,440V60H...
Contactor, 380 V 50 Hz, 4...
Contactor, Application: M...
4015080517870
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
380 - 380
440 - 440
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051792
051792
DILEM-01(110V50HZ,120V60H...
Contactor, 110 V 50 Hz, 1...
Contactor, Application: M...
4015080517924
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
1
false
45
58
52
051782
051782
DILEM-10(42V50HZ,48V60HZ)
Contactor, 42 V 50 Hz, 48...
Contactor, Application: M...
4015080517825
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
42 - 42
48 - 48
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051798
051798
DILEM-01(415V50HZ,480V60H...
Contactor, 415 V 50 Hz, 4...
Contactor, Application: M...
4015080517986
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
415 - 415
480 - 480
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
1
false
45
58
52
052302
052302
DILEM-10(230V50/60HZ)
Contactor, 230 V 50/60 Hz...
Contactor, Application: M...
4015080523024
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
230 - 230
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
51
051636
051636
DILEEM-01(110V50HZ,120V60...
Contactor, 110 V 50 Hz, 1...
Contactor, Application: M...
4015080516361
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
6.6
3.0
5.0
2.2
2.2
0
1
false
45
58
52
051786
051786
DILEM-10(230V50HZ,240V60H...
Contactor, 230 V 50 Hz, 2...
Contactor, Application: M...
4015080517863
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051796
051796
DILEM-01(380V50HZ,440V60H...
Contactor, 380 V 50 Hz, 4...
Contactor, Application: M...
4015080517962
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
380 - 380
440 - 440
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
1
false
45
58
52
051596
051596
DILEEM-10(24V50/60HZ)
Contactor, 24 V 50/60 Hz,...
Contactor, Application: M...
4015080515968
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
24 - 24
24 - 24
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
6.6
3.0
5.0
2.2
2.2
1
0
false
45
58
52
051784
051784
DILEM-10(190V50HZ,220V60H...
Contactor, 190 V 50 Hz, 2...
Contactor, Application: M...
4015080517849
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
190 - 190
220 - 220
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
051795
051795
DILEM-01(230V50HZ,240V60H...
Contactor, 230 V 50 Hz, 2...
Contactor, Application: M...
4015080517955
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
0
1
false
45
58
52
051783
051783
DILEM-10(110V50HZ,120V60H...
Contactor, 110 V 50 Hz, 1...
Contactor, Application: M...
4015080517832
0.17000
Power contactor, AC switc...
Power contactor, AC switc...
110 - 110
120 - 120
0 - 0
AC
0
3
Screw connection
24 - 690
24 - 690
22
9.0
4.0
6.6
3.0
3.7
1
0
false
45
58
52
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處