您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Power contactor, AC switching [EC000066] Basic version and enhancement
Eaton's CAD
Industrial control, drives, automation and sensors
Contactors and starters
MSC motor starters combinations
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27266/27292/27440/28625.prj},{NB=106144},{PLID=106144},{NETTO_WEIGHT=0.99000},{EF001375=0},{EF001374=3},{EF001393=18},{EF001392=0},{EF001364=0},{EF008495=0},{EF008496=0},{EF011960=0},{EF001376=0},{EF001377=0},{EF000008=45},{EF000040=124},{EF000049=228},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/42/38/33/28625_preview_10.png},{MANUTYPEDESC=LSC01-20-L18(400V50HZ,440V60HZ)},{DESCSHORT=Starter for lamp load HQL, 18A},{DESCLONG=Pre-mounted starter for lamp test on busbar adapter with mounting time advantages},{INTNO=4015081059140},{ECLASS_13_0=Power contactor, AC switching [AAB718020]},{ETIM_9_0=Power contactor, AC switching [EC000066]},{EF003978=400 - 400},{EF003979=440 - 440},{EF003980=0 - 0}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003978
Rated control supply voltage AC 50 Hz
[V]
EF003979
Rated control supply voltage AC 60 Hz
[V]
EF003980
Rated control supply voltage DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF001375
Number of normally closed contacts as main contact
ⁿ/ₐ
EF001374
Number of normally open contacts as main contact
ⁿ/ₐ
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF008206
Operating voltage AC 50 Hz
[V]
EF008207
Operating voltage AC 60 Hz
[V]
EF001393
Rated operation current Ie at AC-1, 400 V
[A]
EF001392
Rated operation current Ie at AC-3, 400 V
[A]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF008495
Rated operation current Ie at AC-4, 400 V
[A]
EF008496
Rated operation power at AC-4, 400 V
[kW]
EF011960
Rated operation power NEMA
[kW]
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001126
Modular version
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
106144
106144
LSC01-20-L18(400V50HZ,440...
Starter for lamp load HQL...
Pre-mounted starter for l...
4015081059140
0.99000
Power contactor, AC switc...
Power contactor, AC switc...
400 - 400
440 - 440
0 - 0
AC
0
3
Screw connection
230 - 415
230 - 415
18
0
0
0
0
0
0
0
false
45
124
228
106143
106143
LSC01-20-L18(230V50HZ,240...
Starter for lamp load HQL...
Pre-mounted starter for l...
4015081059133
0.99000
Power contactor, AC switc...
Power contactor, AC switc...
230 - 230
240 - 240
0 - 0
AC
0
3
Screw connection
230 - 415
230 - 415
18
0
0
0
0
0
0
0
false
45
124
228
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處