您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Motor protection circuit-breaker [EC000074] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
Molded case circuit breaker
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27280/27338/28411.prj},{NB=168455},{PLID=168455},{NETTO_WEIGHT=6.38000},{EF001389=400},{EF007025=132.0},{EF001364=200.0},{EF001391=3},{EF007049=36.0},{EF000040=215.2},{EF000008=140},{EF000049=335.0},{CUSTOMS_TARIFF_NUMBER1=85362090},{PREVIEW=../../../_pool_/ce/de/e2/28411_preview_2390.png},{MANUTYPEDESC=NZMC3-S400-SVE},{DESCSHORT=Circuit-breaker, 3p, 400A, plug-in module},{DESCLONG=Series NZM circuit-breakers cover all application cases with just four compact sizes and are suitable for the IEC market. Installation is always flexible thanks to the use of modular function groups.},{INTNO=4015081649389},{ECLASS_13_0=Motor protection circuit-breaker [AGZ529021]},{ETIM_9_0=Motor protection circuit-breaker [EC000074]}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF002336
Overload release current setting
[A]
EF007131
Adjustment range undelayed short-circuit release
[A]
EF006233
With thermal overload protection
ⁿ/ₐ
EF007400
Phase failure sensitive
ⁿ/ₐ
EF007007
Switch off technique
ⁿ/ₐ
EF001435
Rated operating voltage
[V]
EF001389
Rated permanent current Iu
[A]
EF007025
Rated operation power at AC-3, 230 V
[kW]
EF001364
Rated operation power at AC-3, 400 V
[kW]
EF005387
Power loss
[W]
EF006819
Type of electrical connection of main circuit
ⁿ/ₐ
EF006976
Type of control element
ⁿ/ₐ
EF008240
Device construction
ⁿ/ₐ
EF001387
With integrated auxiliary switch
ⁿ/ₐ
EF001390
With integrated under voltage release
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF007049
Rated short-circuit breaking capacity lcu at 400 V, AC
[kA]
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF000049
Depth
[mm]
281301
281301
NZMH2-M32
Circuit-breaker, 3p, 32A
Circuit-breakers of the N...
4015082813017
2.34500
Motor protection circuit-...
Motor protection circuit-...
25 - 32
320 - 448
true
false
Thermomagnetic
690 - 690
32
7.5
15.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
130.0
IP20
184.0
105
149.0
265716
265716
NZMB2-M160
Circuit-breaker, 3p, 160A
Circuit-breakers of the N...
4015082657161
2.32700
Motor protection circuit-...
Motor protection circuit-...
125 - 160
1280 - 2240
true
false
Thermomagnetic
440 - 440
160
45.0
90.0
38.4
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
184.0
105
149.0
265721
265721
NZMN1-M80
Circuit-breaker, 3p, 80A
Series NZM..-M circuit-br...
4015082657215
1.02100
Motor protection circuit-...
Motor protection circuit-...
63 - 80
640 - 1120
true
true
Thermomagnetic
690 - 690
80
22.0
45.0
20.8
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
284468
284468
NZMN3-ME450
Circuit-breaker, 3p, 450A
Circuit-breakers of the N...
4015082844684
7.07000
Motor protection circuit-...
Motor protection circuit-...
225 - 450
450 - 6300
true
true
Electronic
690 - 690
450
132.0
250.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
275.0
140
166.0
269249
269249
NZMB2-S160-CNA
Circuit-breaker, 3p, 160A
Series NZM..-S..CNA circu...
4015082692490
2.38300
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
160
45.0
90.0
24.3
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
195.0
105
149.0
281309
281309
NZMH2-M200
Circuit-breaker, 3p, 200A
Circuit-breakers of the N...
4015082813093
2.34000
Motor protection circuit-...
Motor protection circuit-...
160 - 200
1600 - 2800
true
false
Thermomagnetic
690 - 690
200
55.0
110.0
48
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
130.0
IP20
184.0
105
149.0
265717
265717
NZMB2-M200
Circuit-breaker, 3p, 200A
Circuit-breakers of the N...
4015082657178
2.34300
Motor protection circuit-...
Motor protection circuit-...
160 - 200
1600 - 2800
true
false
Thermomagnetic
440 - 440
200
55.0
110.0
48
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
184.0
105
149.0
265715
265715
NZMB2-M125
Circuit-breaker, 3p, 125A
Circuit-breakers of the N...
4015082657154
2.35000
Motor protection circuit-...
Motor protection circuit-...
100 - 125
1000 - 1750
true
false
Thermomagnetic
440 - 440
125
37.0
55.0
27.6
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
184.0
105
149.0
265723
265723
NZMN2-M125
Circuit-breaker, 3p, 125A
Circuit-breakers of the N...
4015082657239
2.33500
Motor protection circuit-...
Motor protection circuit-...
100 - 125
1000 - 1750
true
false
Thermomagnetic
690 - 690
125
37.0
55.0
27.6
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
184.0
105
149.0
265718
265718
NZMN1-M40
Circuit-breaker, 3p, 40A
Series NZM..-M circuit-br...
4015082657185
1.03200
Motor protection circuit-...
Motor protection circuit-...
32 - 40
320 - 560
true
true
Thermomagnetic
690 - 690
40
11.0
18.5
13.5
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265722
265722
NZMN1-M100
Circuit-breaker, 3p, 100A
Series NZM..-M circuit-br...
4015082657222
1.01100
Motor protection circuit-...
Motor protection circuit-...
80 - 100
800 - 1250
true
true
Thermomagnetic
690 - 690
100
30.0
55.0
23.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265714
265714
NZMB1-M100
Circuit-breaker, 3p, 100A
Series NZM..-M circuit-br...
4015082657147
0.90000
Motor protection circuit-...
Motor protection circuit-...
80 - 100
800 - 1250
true
true
Thermomagnetic
440 - 440
100
30.0
55.0
23.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
269250
269250
NZMB2-S200-CNA
Circuit-breaker, 3p, 200A
Series NZM..-S..CNA circu...
4015082692506
2.34500
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 13
false
false
Magnetic
440 - 440
200
55.0
110.0
38
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
195.0
105
149.0
265735
265735
NZMN1-S100
Circuit-breaker, 3p, 100A
Series NZM..-S circuit-br...
4015082657352
1.02000
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 44328
false
false
Magnetic
690 - 690
100
30.0
45.0
16.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265713
265713
NZMB1-M80
Circuit-breaker, 3p, 80A
Series NZM..-M circuit-br...
4015082657130
1.02000
Motor protection circuit-...
Motor protection circuit-...
63 - 80
640 - 1120
true
true
Thermomagnetic
440 - 440
80
22.0
45.0
20.8
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
265720
265720
NZMN1-M63
Circuit-breaker, 3p, 63A
Series NZM..-M circuit-br...
4015082657208
1.03700
Motor protection circuit-...
Motor protection circuit-...
50 - 63
504 - 882
true
true
Thermomagnetic
690 - 690
63
18.5
30.0
14.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
145.0
90
88.0
265727
265727
NZMB1-S50
Circuit-breaker, 3p, 50A
Series NZM..-S circuit-br...
4015082657277
1.04600
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
50
15.0
22.0
4.2
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
265726
265726
NZMB1-S40
Circuit-breaker, 3p, 40A
Series NZM..-S circuit-br...
4015082657260
1.01900
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
40
11.0
18.5
2.7
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
265780
265780
NZMN2-ME220
Circuit-breaker, 3p, 220A
Circuit-breakers of the N...
4015082657802
2.47800
Motor protection circuit-...
Motor protection circuit-...
110 - 220
220 - 3080
true
true
Electronic
690 - 690
220
55.0
110.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
184.0
105
149.0
265730
265730
NZMB1-S100
Circuit-breaker, 3p, 100A
Series NZM..-S circuit-br...
4015082657307
1.04600
Motor protection circuit-...
Motor protection circuit-...
0 - 0
8 - 14
false
false
Magnetic
440 - 440
100
30.0
45.0
16.9
Other
Rocker lever
Built-in device fixed bui...
false
false
3
18.5
IP20
145.0
90
88.0
284465
284465
NZMN3-SE450-CNA
Circuit-breaker, 3p, 450A
Series NZM..-SE..CNA circ...
4015082844653
6.34000
Motor protection circuit-...
Motor protection circuit-...
0 - 0
900 - 5400
false
false
Electronic
690 - 690
450
132.0
250.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
297.0
140
166.0
265779
265779
NZMN2-ME140
Circuit-breaker, 3p, 140A
Circuit-breakers of the N...
4015082657796
2.45100
Motor protection circuit-...
Motor protection circuit-...
70 - 140
140 - 1960
true
true
Electronic
690 - 690
140
45.0
75.0
16.17
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
184.0
105
149.0
269342
269342
NZMN3-SE350-CNA
Circuit-breaker, 3p, 350A
Series NZM..-SE..CNA circ...
4015082693428
6.34000
Motor protection circuit-...
Motor protection circuit-...
0 - 0
700 - 4900
false
false
Electronic
690 - 690
350
110.0
200.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
35.0
IP20
297.0
140
166.0
113257
113257
NZMN2-ME140-SVE
Circuit-breaker, 3p, 140A...
Circuit-breakers of the N...
4015081127924
2.89100
Motor protection circuit-...
Motor protection circuit-...
70 - 140
140 - 1960
true
true
Electronic
690 - 690
140
45.0
75.0
16.17
Screw connection
Rocker lever
Built-in device plug-in t...
false
false
3
35.0
IP20
245.0
105
180.0
265790
265790
NZMH3-ME350
Circuit-breaker, 3p, 350A
Circuit-breakers of the N...
4015082657901
7.00100
Motor protection circuit-...
Motor protection circuit-...
175 - 350
350 - 4900
true
true
Electronic
690 - 690
350
110.0
200.0
-
Screw connection
Rocker lever
Built-in device fixed bui...
false
false
3
130.0
IP20
275.0
140
166.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處