您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Miniature circuit breaker (MCB) [EC000042]
Eaton's CAD
Electrical circuit protection
Miniature circuit breaker
Moeller series xEffect - FAZ6 MCB
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27286/27376/27691.prj},{NB=239118},{PLID=239118},{NETTO_WEIGHT=0.36000},{EF000218=70.5},{EF008618=3},{EF005548=3},{EF000227=50.00},{EF000228=230},{EF001366=440},{EF011980=4},{EF009556=6},{EF009555=6},{EF009557=10},{EF009558=10},{EF005387=14.6},{EF002568=3},{EF002569=3},{EF002570=2},{EF002950=3},{CUSTOMS_TARIFF_NUMBER1=85363030},{PREVIEW=../../../_pool_/5a/a2/be/27691_preview_1920.png},{MANUTYPEDESC=FAZ6-B50/3},{DESCSHORT=Miniature circuit breaker (MCB), 50 A, 3p, characteristic: B, 6 kA}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF000889
Release characteristic
ⁿ/ₐ
EF008618
Number of poles (total)
ⁿ/ₐ
EF005548
Number of protected poles
ⁿ/ₐ
EF000227
Rated current
[A]
EF000228
Rated voltage
[V]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF009556
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF009555
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
[kA]
EF009557
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
[kA]
EF009558
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
[kA]
EF000416
Frequency
[Hz]
EF005387
Power loss
[W]
EF002568
Current limiting class
ⁿ/ₐ
EF007517
Flush-mounted installation
ⁿ/ₐ
EF005997
Concurrently switching neutral conductor
ⁿ/ₐ
EF002569
Over voltage category
ⁿ/ₐ
EF002570
Pollution degree
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF007515
Ambient temperature during operating
[°C]
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF004663
Explosion-proof
ⁿ/ₐ
239016
239016
FAZ6-B16/1
Miniature circuit breaker...
High-quality miniature ci...
4015082390167
0.12000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
1
1
16.00
230
440
4
6
AC
6
10
10
50 - 60
2.3
3
false
false
3
2
true
1
IP20
-25 - 75
1 - 25
1 - 25
false
239001
239001
FAZ6-B6/1
Miniature circuit breaker...
High-quality miniature ci...
4015082390013
0.12000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
1
1
6.00
230
440
4
6
AC
6
10
10
50 - 60
1.8
3
false
false
3
2
true
1
IP20
-25 - 75
1 - 25
1 - 25
false
239110
239110
FAZ6-B6/3
Miniature circuit breaker...
High-quality miniature ci...
4015082391102
0.36000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
3
3
6.00
230
440
4
6
AC
6
10
10
50 - 60
5.5
3
false
false
3
2
true
3
IP20
-25 - 75
1 - 25
1 - 25
false
239112
239112
FAZ6-B13/3
Miniature circuit breaker...
High-quality miniature ci...
4015082391126
0.36000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
3
3
13.00
230
440
4
6
AC
6
10
10
50 - 60
7.7
3
false
false
3
2
true
3
IP20
-25 - 75
1 - 25
1 - 25
false
239085
239085
FAZ6-B6/2
Miniature circuit breaker...
High-quality miniature ci...
4015082390853
0.21600
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
2
2
6.00
400
440
4
6
AC
6
10
10
50 - 60
3.6
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
239088
239088
FAZ6-B16/2
Miniature circuit breaker...
High-quality miniature ci...
4015082390884
0.21600
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
2
2
16.00
400
440
4
6
AC
6
10
10
50 - 60
4.9
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
239122
239122
FAZ6-C2/3
Miniature circuit breaker...
High-quality miniature ci...
4015082391225
0.36000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
C
3
3
2.00
230
440
4
6
AC
6
10
10
50 - 60
4.2
3
false
false
3
2
true
3
IP20
-25 - 75
1 - 25
1 - 25
false
239097
239097
FAZ6-C2/2
Miniature circuit breaker...
High-quality miniature ci...
4015082390976
0.21600
Miniature circuit breaker...
Miniature circuit breaker...
70.5
C
2
2
2.00
230
440
4
6
AC
6
10
10
50 - 60
2.8
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
239034
239034
FAZ6-C6/1
Miniature circuit breaker...
High-quality miniature ci...
4015082390341
0.12000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
C
1
1
6.00
230
440
4
6
AC
6
10
10
50 - 60
1.2
3
false
false
3
2
true
1
IP20
-25 - 75
1 - 25
1 - 25
false
239099
239099
FAZ6-C4/2
Miniature circuit breaker...
High-quality miniature ci...
4015082390990
0.21600
Miniature circuit breaker...
Miniature circuit breaker...
70.5
C
2
2
4.00
230
440
4
6
AC
6
10
10
50 - 60
3.0
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
168071
168071
FAZ6-D10/2
Miniature circuit breaker...
High-quality miniature ci...
4015081646470
0.24000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
2
2
10.00
230
440
4
6
AC
6
10
10
50 - 60
3.0
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
239107
239107
FAZ6-C40/2
Miniature circuit breaker...
High-quality miniature ci...
4015082391072
0.21600
Miniature circuit breaker...
Miniature circuit breaker...
70.5
C
2
2
40.00
230
440
4
6
AC
6
10
10
50 - 60
7.5
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
168081
168081
FAZ6-D16/3
Miniature circuit breaker...
High-quality miniature ci...
4015081646579
0.36000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
3
3
16.00
230
440
4
6
AC
6
10
10
50 - 60
7.2
3
false
false
3
2
true
3
IP20
-25 - 75
1 - 25
1 - 25
false
168080
168080
FAZ6-D10/3
Miniature circuit breaker...
High-quality miniature ci...
4015081646562
0.36000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
3
3
10.00
230
440
4
6
AC
6
10
10
50 - 60
4.5
3
false
false
3
2
true
3
IP20
-25 - 75
1 - 25
1 - 25
false
168083
168083
FAZ6-D25/3
Miniature circuit breaker...
High-quality miniature ci...
4015081646586
0.36000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
3
3
25.00
230
440
4
6
AC
6
10
10
50 - 60
7.8
3
false
false
3
2
true
3
IP20
-25 - 75
1 - 25
1 - 25
false
239096
239096
FAZ6-C1/2
Miniature circuit breaker...
High-quality miniature ci...
4015082390969
0.21600
Miniature circuit breaker...
Miniature circuit breaker...
70.5
C
2
2
1.00
230
440
4
6
AC
6
10
10
50 - 60
2.4
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
239101
239101
FAZ6-C10/2
Miniature circuit breaker...
High-quality miniature ci...
4015082391010
0.21600
Miniature circuit breaker...
Miniature circuit breaker...
70.5
C
2
2
10.00
230
440
4
6
AC
6
10
10
50 - 60
3.0
3
false
false
3
2
true
2
IP20
-25 - 75
1 - 25
1 - 25
false
168079
168079
FAZ6-D6/3
Miniature circuit breaker...
High-quality miniature ci...
4015081646555
0.36000
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
3
3
6.00
230
440
4
6
AC
6
10
6
50 - 60
3.6
3
false
false
3
2
true
3
IP20
-25 - 75
1 - 25
1 - 25
false
177605
177605
FAZ6-D3/4
Miniature circuit breaker...
High-quality miniature ci...
4015081720651
0.45800
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
4
4
3.00
400
440
4
6
AC
6
10
10
50 - 60
3.7
3
false
false
3
2
true
4
IP20
-25 - 75
1 - 25
1 - 25
false
177602
177602
FAZ6-D1,6/4
Miniature circuit breaker...
High-quality miniature ci...
4015081720620
0.45800
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
4
4
1.60
400
440
4
6
AC
6
10
10
50 - 60
4.0
3
false
false
3
2
true
4
IP20
-25 - 75
1 - 25
1 - 25
false
177456
177456
FAZ6-B12/3N
Miniature circuit breaker...
High-quality miniature ci...
4015081719167
0.39900
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
4
3
12.00
400
440
4
6
AC
6
10
10
50 - 60
8.4
3
false
true
3
2
true
4
IP20
-25 - 75
1 - 25
1 - 25
false
177453
177453
FAZ6-B4/3N
Miniature circuit breaker...
High-quality miniature ci...
4015081719136
0.42900
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
4
3
4.00
400
440
4
6
AC
6
10
10
50 - 60
4.8
3
false
true
3
2
true
4
IP20
-25 - 75
1 - 25
1 - 25
false
177455
177455
FAZ6-B8/3N
Miniature circuit breaker...
High-quality miniature ci...
4015081719150
0.39900
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
4
3
8.00
400
440
4
6
AC
6
10
10
50 - 60
6.6
3
false
true
3
2
true
4
IP20
-25 - 75
1 - 25
1 - 25
false
177606
177606
FAZ6-D3,5/4
Miniature circuit breaker...
High-quality miniature ci...
4015081720668
0.46200
Miniature circuit breaker...
Miniature circuit breaker...
70.5
D
4
4
3.50
400
440
4
6
AC
6
10
10
50 - 60
4.0
3
false
false
3
2
true
4
IP20
-25 - 75
1 - 25
1 - 25
false
177457
177457
FAZ6-B15/3N
Miniature circuit breaker...
High-quality miniature ci...
4015081719174
0.39900
Miniature circuit breaker...
Miniature circuit breaker...
70.5
B
4
3
15.00
400
440
4
6
AC
6
10
10
50 - 60
6.6
3
false
true
3
2
true
4
IP20
-25 - 75
1 - 25
1 - 25
false
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處