您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Contactor relay [EC000196]
Eaton's CAD
Industrial control, drives, automation and sensors
Contactors and starters
DILE Mini contactors
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27266/27292/27356/27661.prj},{NB=051764},{PLID=051764},{NETTO_WEIGHT=0.17000},{EF007679=10},{EF001378=3},{EF001377=1},{EF001376=3},{EF007281=0},{EF007282=0},{EF003531=0},{EF006706=10},{EF000008=45},{EF000040=58},{EF000049=52},{CUSTOMS_TARIFF_NUMBER1=85364900},{PREVIEW=../../../_pool_/f5/09/4b/27661_preview_660.png},{MANUTYPEDESC=DILER-31(42V50HZ,48V60HZ)},{DESCSHORT=Contactor relay, 42 V 50 Hz, 48 V 60 Hz, N/O = Normally open: 3 N/O, N/C = Normally closed: 1 NC, Screw terminals, AC operation}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF003978
Rated control supply voltage AC 50 Hz
[V]
EF003979
Rated control supply voltage AC 60 Hz
[V]
EF003980
Rated control supply voltage DC
[V]
EF008242
Voltage type for actuating
ⁿ/ₐ
EF007679
Rated operation current
[A]
EF001378
Rated operation current Ie, 400 V
[A]
EF000003
Mounting method
ⁿ/ₐ
EF005950
With LED indication
ⁿ/ₐ
EF002978
Suitable for manual operation
ⁿ/ₐ
EF000594
Interface
ⁿ/ₐ
EF001377
Number of auxiliary contacts as normally closed contact
ⁿ/ₐ
EF001376
Number of auxiliary contacts as normally open contact
ⁿ/ₐ
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
ⁿ/ₐ
EF007282
Number of auxiliary contacts as normally open contact, leading
ⁿ/ₐ
EF003531
Number of auxiliary contacts as change-over contact
ⁿ/ₐ
EF008206
Operating voltage AC 50 Hz
[V]
EF008207
Operating voltage AC 60 Hz
[V]
EF008208
Operating voltage DC
[V]
EF005294
Voltage type (operating voltage)
ⁿ/ₐ
EF006706
Rated switch current
[A]
EF006820
Connection type auxiliary circuit
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
051759
051759
DILER-40(230V50HZ,240V60H...
Contactor relay, 230 V 50...
Contactor relay, Product ...
4015080517597
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
230 - 230
240 - 240
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051779
051779
DILER-22(400V50HZ,440V60H...
Contactor relay, 400 V 50...
Contactor relay, Product ...
4015080517795
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
400 - 400
440 - 440
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
231841
231841
DILER-40-C(110V50HZ,120V6...
Contactor relay, 110 V 50...
Contactor relay, Product ...
4015082318413
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
110 - 110
120 - 120
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Spring clamp connection
45
58
52
231793
231793
DILER-22-C(110V50HZ,120V6...
Contactor relay, 110 V 50...
Contactor relay, Product ...
4015082317935
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
110 - 110
120 - 120
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Spring clamp connection
45
58
52
051777
051777
DILER-22(230V50HZ,240V60H...
Contactor relay, 230 V 50...
Contactor relay, Product ...
4015080517771
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
230 - 230
240 - 240
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051758
051758
DILER-40(220V50HZ,240V60H...
Contactor relay, 220 V 50...
Contactor relay, Product ...
4015080517580
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
220 - 220
240 - 240
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051756
051756
DILER-40(110V50HZ,120V60H...
Contactor relay, 110 V 50...
Contactor relay, Product ...
4015080517566
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
110 - 110
120 - 120
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051765
051765
DILER-31(110V50HZ,120V60H...
Contactor relay, 110 V 50...
Contactor relay, Product ...
4015080517658
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
110 - 110
120 - 120
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
1
3
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051774
051774
DILER-22(110V50HZ,120V60H...
Contactor relay, 110 V 50...
Contactor relay, Product ...
4015080517740
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
110 - 110
120 - 120
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
021889
021889
DILER-22(220V50/60HZ)
Contactor relay, 220 V 50...
Contactor relay, Product ...
4015080218890
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
220 - 220
220 - 220
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
230239
230239
DILER-40-C(230V50HZ,240V6...
Contactor relay, 230 V 50...
Contactor relay, Product ...
4015082302399
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
230 - 230
240 - 240
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Spring clamp connection
45
58
52
052508
052508
DILER-22(230V50/60HZ)
Contactor relay, 230 V 50...
Contactor relay, Product ...
4015080525080
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
230 - 230
230 - 230
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
51
021624
021624
DILER-31(110V50/60HZ)
Contactor relay, 110 V 50...
Contactor relay, Product ...
4015080216247
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
110 - 110
110 - 110
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
1
3
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051776
051776
DILER-22(220V50HZ,240V60H...
Contactor relay, 220 V 50...
Contactor relay, Product ...
4015080517764
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
220 - 220
240 - 240
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051768
051768
DILER-31(230V50HZ,240V60H...
Contactor relay, 230 V 50...
Contactor relay, Product ...
4015080517689
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
230 - 230
240 - 240
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
1
3
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051775
051775
DILER-22(190V50HZ,220V60H...
Contactor relay, 190 V 50...
Contactor relay, Product ...
4015080517757
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
190 - 190
220 - 220
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051762
051762
DILER-40(415V50HZ,480V60H...
Contactor relay, 415 V 50...
Contactor relay, Product ...
4015080517627
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
415 - 415
480 - 480
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051766
051766
DILER-31(190V50HZ,220V60H...
Contactor relay, 190 V 50...
Contactor relay, Product ...
4015080517665
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
190 - 190
220 - 220
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
1
3
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051771
051771
DILER-31(415V50HZ,480V60H...
Contactor relay, 415 V 50...
Contactor relay, Product ...
4015080517719
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
415 - 415
480 - 480
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
1
3
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
052725
052725
DILER-40(230V50/60HZ)
Contactor relay, 230 V 50...
Contactor relay, Product ...
4015080527251
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
230 - 230
230 - 230
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
51
051773
051773
DILER-22(42V50HZ,48V60HZ)
Contactor relay, 42 V 50 ...
Contactor relay, Product ...
4015080517733
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
42 - 42
48 - 48
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051757
051757
DILER-40(190V50HZ,220V60H...
Contactor relay, 190 V 50...
Contactor relay, Product ...
4015080517573
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
190 - 190
220 - 220
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051755
051755
DILER-40(42V50HZ,48V60HZ)
Contactor relay, 42 V 50 ...
Contactor relay, Product ...
4015080517559
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
42 - 42
48 - 48
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
0
4
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
051780
051780
DILER-22(415V50HZ,480V60H...
Contactor relay, 415 V 50...
Contactor relay, Product ...
4015080517801
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
415 - 415
480 - 480
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
2
2
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
010251
010251
DILER-31(24V50HZ)
Contactor relay, 24 V 50 ...
Contactor relay, Product ...
4015080102519
0.17000
Contactor relay [AAB71601...
Contactor relay [EC000196...
24 - 24
0 - 0
0 - 0
AC
10
3
DIN-rail/screw
false
false
false
1
3
0
0
0
17 - 500
17 - 500
24 - 220
AC/DC
10
Screw connection
45
58
52
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處