您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Connection vane/phase spreader [EC002019] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
Air circuit breaker
Moeller series IZMX/INX - ACB
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27308/27390/28485.prj},{NB=183977},{PLID=183977},{NETTO_WEIGHT=5.60000},{EF001589=4},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/4e/ca/9c/28485_preview_110.png},{MANUTYPEDESC=IZMX-TH404-4000-1},{DESCSHORT=Connection 4p horizontal},{DESCLONG=Accessories, Horizontal connections, This connector kit includes T-shaped adapters for the inner main terminals and L-shaped adapters for the outer main terminals., The L shape makes it possible to move the pole centers outwards, allowing for bars of up to 120 mm to be connected., This connector kit is only intended for the 4,000 A horizontal terminal., Rated current In 4000 A, Pole 4, For use with IZMX40…4…40F, IZMX40…4…40W, INX40…4…40F, INX40…4…40W}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001589
Suitable for number of poles
ⁿ/ₐ
183970
183970
IZMX-THV163-1
Connection 3p horizontal/...
Accessories, Horizontal a...
4015081782895
2.25700
Connection vane/phase spr...
Connection vane/phase spr...
3
183976
183976
IZMX-TH403-4000-1
Connection 3p horizontal
Accessories, Horizontal c...
4015081782956
5.60000
Connection vane/phase spr...
Connection vane/phase spr...
3
183978
183978
IZMX-TV403-4000-1
Connection 3p vertikal
Accessories, Vertical con...
4015081782970
7.50000
Connection vane/phase spr...
Connection vane/phase spr...
3
183974
183974
IZMX-THV403-1
Connection 3p horizontal/...
Accessories, Horizontal a...
4015081782932
4.20000
Connection vane/phase spr...
Connection vane/phase spr...
3
184181
184181
IZMX-TF404-2500F-1
Connections, front, 2500A...
Accessories, Front connec...
4015081783533
33.60000
Connection vane/phase spr...
Connection vane/phase spr...
4
184176
184176
IZMX-TF403-3200F-1
Connections, front, 3200A...
Accessories, Front connec...
4015081783489
37.80000
Connection vane/phase spr...
Connection vane/phase spr...
3
183975
183975
IZMX-THV404-1
Connection 4p horizontal/...
Accessories, Horizontal a...
4015081782949
5.60000
Connection vane/phase spr...
Connection vane/phase spr...
4
184174
184174
IZMX-TF403-1600F-1
Connections, front, 1600A...
Accessories, Front connec...
4015081783465
12.60000
Connection vane/phase spr...
Connection vane/phase spr...
3
184175
184175
IZMX-TF403-2500F-1
Connections, front, 2500A...
Accessories, Front connec...
4015081783472
25.20000
Connection vane/phase spr...
Connection vane/phase spr...
3
183971
183971
IZMX-THV164-1
Connection 4p horizontal/...
Accessories, Horizontal a...
4015081782901
3.01000
Connection vane/phase spr...
Connection vane/phase spr...
4
183977
183977
IZMX-TH404-4000-1
Connection 4p horizontal
Accessories, Horizontal c...
4015081782963
5.60000
Connection vane/phase spr...
Connection vane/phase spr...
4
184183
184183
IZMX-TF404-1600W-1
Connections, front, 1600A...
Accessories, Front connec...
4015081783557
16.80000
Connection vane/phase spr...
Connection vane/phase spr...
4
184178
184178
IZMX-TF403-2500W-1
Connections, front, 2500A...
Accessories, Front connec...
4015081783502
25.20000
Connection vane/phase spr...
Connection vane/phase spr...
3
184182
184182
IZMX-TF404-3200F-1
Connections, front, 3200A...
Accessories, Front connec...
4015081783540
50.40000
Connection vane/phase spr...
Connection vane/phase spr...
4
184184
184184
IZMX-TF404-2500W-1
Connections, front, 2500A...
Accessories, Front connec...
4015081783564
33.60000
Connection vane/phase spr...
Connection vane/phase spr...
4
183972
183972
IZMX-THVL163-1
Connection 3p horizontal/...
Accessories, Horizontal a...
4015081782918
2.50000
Connection vane/phase spr...
Connection vane/phase spr...
3
183973
183973
IZMX-THVL164-1
Connection 4p horizontal/...
Accessories, Horizontal a...
4015081782925
3.30200
Connection vane/phase spr...
Connection vane/phase spr...
4
183979
183979
IZMX-TV404-4000-1
Connection 4p vertikal
Accessories, Vertical con...
4015081782987
7.50000
Connection vane/phase spr...
Connection vane/phase spr...
4
184185
184185
IZMX-TF404-3200W-1
Connections, front, 3200A...
Accessories, Front connec...
4015081783571
50.40000
Connection vane/phase spr...
Connection vane/phase spr...
4
184177
184177
IZMX-TF403-1600W-1
Connections, front, 1600A...
Accessories, Front connec...
4015081783496
12.60000
Connection vane/phase spr...
Connection vane/phase spr...
3
184179
184179
IZMX-TF403-3200W-1
Connections, front, 3200A...
Accessories, Front connec...
4015081783519
37.80000
Connection vane/phase spr...
Connection vane/phase spr...
3
184180
184180
IZMX-TF404-1600F-1
Connections, front, 1600A...
Accessories, Front connec...
4015081783526
16.80000
Connection vane/phase spr...
Connection vane/phase spr...
4
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處