您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Connection vane/phase spreader [EC002019] Basic version and enhancement
Eaton's CAD
Electrical circuit protection
Molded case circuit breaker
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27268/27280/27338/28439.prj},{NB=283292},{PLID=283292},{NETTO_WEIGHT=7.44000},{EF001589=3},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/89/7f/a2/28439_preview_130.png},{MANUTYPEDESC=NZM4-XAS14-1600},{DESCSHORT=Adapter set, 1600A, NZM4/NZM14}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001589
Suitable for number of poles
ⁿ/ₐ
100514
100514
NZM3-XKV70
Connection width extensio...
Optional accessories for ...
4015081004980
0.75000
Connection vane/phase spr...
Connection vane/phase spr...
3
281593
281593
NZM4-XKV110
Connection width extensio...
Optional accessories for ...
4015082815936
3.21500
Connection vane/phase spr...
Connection vane/phase spr...
3
281591
281591
NZM4-XKV95
Connection width extensio...
Optional accessories for ...
4015082815912
3.17500
Connection vane/phase spr...
Connection vane/phase spr...
3
266821
266821
NZM4-4-XKM2
Module plate 2-hole 4p, s...
Optional accessories for ...
4015082668211
0.82500
Connection vane/phase spr...
Connection vane/phase spr...
4
132673
132673
NZM3-4-XKV70-2
Connection width extensio...
Optional accessories for ...
4015081296118
0.82000
Connection vane/phase spr...
Connection vane/phase spr...
4
284474
284474
NZM4-4-XKM2S-1600
Module plate, 2-hole, ver...
Optional accessories for ...
4015082844745
3.24200
Connection vane/phase spr...
Connection vane/phase spr...
4
285610
285610
N4-XAS12-1250
N4/N12 adapter set 1250A
Optional accessories for ...
4015082856106
2.03300
Connection vane/phase spr...
Connection vane/phase spr...
3
284472
284472
NZM4-4-XKM2S-1250
Module plate, 2-hole, ver...
Optional accessories for ...
4015082844721
1.94200
Connection vane/phase spr...
Connection vane/phase spr...
4
132674
132674
NZM4-4-XKV95-2KB
Connection width extensio...
Optional accessories for ...
4015081296125
4.70000
Connection vane/phase spr...
Connection vane/phase spr...
4
285611
285611
N4-XAS12-1600
N4/N12 adapter set 1600A
Optional accessories for ...
4015082856113
3.59500
Connection vane/phase spr...
Connection vane/phase spr...
3
285614
285614
NZM4-XAS12-1600
Adapter set, 1600A, NZM4/...
Optional accessories for ...
4015082856144
5.12500
Connection vane/phase spr...
Connection vane/phase spr...
3
266815
266815
NZM4-4-XKM1
Module plate 1-hole 4p, s...
Optional accessories for ...
4015082668150
0.82500
Connection vane/phase spr...
Connection vane/phase spr...
4
283292
283292
NZM4-XAS14-1600
Adapter set, 1600A, NZM4/...
Optional accessories for ...
4015082832926
7.44000
Connection vane/phase spr...
Connection vane/phase spr...
3
266820
266820
NZM4-XKM2
Module plate 2-hole 3p, s...
Optional accessories for ...
4015082668204
0.63900
Connection vane/phase spr...
Connection vane/phase spr...
3
119860
119860
NZM3-XKV70-2
Connection width extensio...
Optional accessories for ...
4015081177110
0.61000
Connection vane/phase spr...
Connection vane/phase spr...
3
284471
284471
NZM4-XKM2S-1250
Module plate, 2-hole, ver...
Optional accessories for ...
4015082844714
1.43200
Connection vane/phase spr...
Connection vane/phase spr...
3
109060
109060
PN/N3-4-XKV70-SK
Connection width extensio...
Optional accessories for ...
4015081086801
0.88000
Connection vane/phase spr...
Connection vane/phase spr...
4
285609
285609
N4-XAS12-1000
N4/N12 adapter set 800A/1...
Optional accessories for ...
4015082856090
1.90300
Connection vane/phase spr...
Connection vane/phase spr...
3
281594
281594
NZM4-4-XKV120
Connection width extensio...
Optional accessories for ...
4015082815943
5.03500
Connection vane/phase spr...
Connection vane/phase spr...
4
266814
266814
NZM4-XKM1
Module plate 1-hole 3p, s...
Optional accessories for ...
4015082668143
0.62100
Connection vane/phase spr...
Connection vane/phase spr...
3
281592
281592
NZM4-4-XKV95
Connection width extensio...
Optional accessories for ...
4015082815929
4.27500
Connection vane/phase spr...
Connection vane/phase spr...
4
283291
283291
NZM4-XAS14-1250
Adapter set, 1250A, NZM4/...
Optional accessories for ...
4015082832919
4.50000
Connection vane/phase spr...
Connection vane/phase spr...
3
112884
112884
NZM3-XKV70KB
Connection width extensio...
Optional accessories for ...
4015081124299
0.67500
Connection vane/phase spr...
Connection vane/phase spr...
3
100515
100515
NZM3-4-XKV70
Connection width extensio...
Optional accessories for ...
4015081004997
1.06000
Connection vane/phase spr...
Connection vane/phase spr...
4
284473
284473
NZM4-XKM2S-1600
Module plate, 2-hole, ver...
Optional accessories for ...
4015082844738
2.43200
Connection vane/phase spr...
Connection vane/phase spr...
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處