您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Components for arrangement/baying system (enclosure/cabinet) [EC002622] Basic version and enhancement
Eaton's CAD
Low Voltage power distribution & control systems
Low-voltage switchgear
xEnergy Safety Ci LV systems LV switchgear
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27272/27318/27434/28505.prj},{NB=036168},{PLID=036168},{NETTO_WEIGHT=0.098},{EF000008=72},{EF000040=15},{EF000049=7},{EF000116=0},{CUSTOMS_TARIFF_NUMBER1=85472000},{PREVIEW=../../../_pool_/01/a4/b8/28505_preview_10.png},{MANUTYPEDESC=BL-CI},{DESCSHORT=Wall fixing strap with screw, (1 set = 4 units)},{DESCLONG=Strap for fixing of CI enclosures to the wall, galvanized and chromium plated sheet steel, including fixing screw, 1 set consists 4 straps},{INTNO=4015080361688},{ECLASS_13_0=Component for arrangement/baying system (electrical cabinet) [ACN631017]},{ETIM_9_0=Components for arrangement/baying system (enclosure/cabinet) [EC002622]},{EF000010=Mounting angle},{EF002169=Steel},{EF000007=Other},{DATA_SHEET=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000049
Depth
[mm]
EF002169
Material
ⁿ/ₐ
EF000007
Colour
ⁿ/ₐ
EF000116
RAL-number
ⁿ/ₐ
036168
036168
BL-CI
Wall fixing strap with sc...
Strap for fixing of CI en...
4015080361688
0.098
Component for arrangement...
Components for arrangemen...
Mounting angle
72
15
7
Steel
Other
0
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處