您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Auxiliary contact block [EC000041]
Eaton's CAD
Industrial control, drives, automation and sensors
Contactors and starters
DILA contactor relay
Powered by
CAD模型選擇
Delivery country
{eaton_cad/27266/27292/27362/27687.prj},{NB=101043},{PLID=101043},{NETTO_WEIGHT=0.03900},{EF008257=0},{EF008256=1},{EF008255=1},{EF007613=0},{EF001385=4},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/72/4c/4e/27687_preview_210.png},{MANUTYPEDESC=DILA-XHIT11},{DESCSHORT=Auxiliary contact module, Type: high version, 2 pole, Ith= 16 A, 1 N/O, 1 NC, Front fixing, Screw terminals, MSC}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF007613
Number of fault-signal switches
ⁿ/ₐ
EF001385
Rated operation current Ie at AC-15, 230 V
[A]
EF003961
Type of electric connection
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF000048
Lamp holder
ⁿ/ₐ
276421
276421
DILA-XHI11
Auxiliary contact module,...
Auxiliary contact module,...
4015082764210
0.03900
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
1
0
4
Screw connection
Clip-on
Front fastening
None
276533
276533
DILA-XHIC31
Auxiliary contact module,...
Auxiliary contact module,...
4015082765330
0.05700
Auxiliary switch block [A...
Auxiliary contact block [...
0
3
1
0
4
Spring clamp connection
Clip-on
Front fastening
None
276535
276535
DILA-XHICV22
Auxiliary contact module,...
Auxiliary contact module,...
4015082765354
0.05700
Auxiliary switch block [A...
Auxiliary contact block [...
0
2
2
0
4
Spring clamp connection
Clip-on
Front fastening
None
276526
276526
DILA-XHIC02
Auxiliary contact module,...
Auxiliary contact module,...
4015082765262
0.04500
Auxiliary switch block [A...
Auxiliary contact block [...
0
0
2
0
4
Spring clamp connection
Clip-on
Front fastening
None
276426
276426
DILA-XHI22
Auxiliary contact module,...
Auxiliary contact module,...
4015082764265
0.04900
Auxiliary switch block [A...
Auxiliary contact block [...
0
2
2
0
4
Screw connection
Clip-on
Front fastening
None
276531
276531
DILA-XHIC13
Auxiliary contact module,...
Auxiliary contact module,...
4015082765316
0.05700
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
3
0
4
Spring clamp connection
Clip-on
Front fastening
None
276528
276528
DILA-XHIC20
Auxiliary contact module,...
Auxiliary contact module,...
4015082765286
0.04500
Auxiliary switch block [A...
Auxiliary contact block [...
0
2
0
0
4
Spring clamp connection
Clip-on
Front fastening
None
276534
276534
DILA-XHIC40
Auxiliary contact module,...
Auxiliary contact module,...
4015082765347
0.05700
Auxiliary switch block [A...
Auxiliary contact block [...
0
4
0
0
4
Spring clamp connection
Clip-on
Front fastening
None
276423
276423
DILA-XHIV11
Auxiliary contact module,...
Auxiliary contact module,...
4015082764234
0.03900
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
1
0
4
Screw connection
Clip-on
Front fastening
None
276530
276530
DILA-XHIC04
Auxiliary contact module,...
Auxiliary contact module,...
4015082765309
0.05600
Auxiliary switch block [A...
Auxiliary contact block [...
0
0
4
0
4
Spring clamp connection
Clip-on
Front fastening
None
101042
101042
DILA-XHIT20
Auxiliary contact module,...
Auxiliary contact module,...
4015081009374
0.03900
Auxiliary switch block [A...
Auxiliary contact block [...
0
2
0
0
4
Screw connection
Clip-on
Front fastening
None
276429
276429
DILA-XHIV22
Auxiliary contact module,...
Auxiliary contact module,...
4015082764296
0.04800
Auxiliary switch block [A...
Auxiliary contact block [...
0
2
2
0
4
Screw connection
Clip-on
Front fastening
None
276424
276424
DILA-XHI04
Auxiliary contact module,...
Auxiliary contact module,...
4015082764241
0.04900
Auxiliary switch block [A...
Auxiliary contact block [...
0
0
4
0
4
Screw connection
Clip-on
Front fastening
None
276427
276427
DILA-XHI31
Auxiliary contact module,...
Auxiliary contact module,...
4015082764272
0.04800
Auxiliary switch block [A...
Auxiliary contact block [...
0
3
1
0
4
Screw connection
Clip-on
Front fastening
None
276428
276428
DILA-XHI40
Auxiliary contact module,...
Auxiliary contact module,...
4015082764289
0.04900
Auxiliary switch block [A...
Auxiliary contact block [...
0
4
0
0
4
Screw connection
Clip-on
Front fastening
None
276425
276425
DILA-XHI13
Auxiliary contact module,...
Auxiliary contact module,...
4015082764258
0.04800
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
3
0
4
Screw connection
Clip-on
Front fastening
None
101041
101041
DILA-XHIT02
Auxiliary contact module,...
Auxiliary contact module,...
4015081009367
0.03900
Auxiliary switch block [A...
Auxiliary contact block [...
0
0
2
0
4
Screw connection
Clip-on
Front fastening
None
276529
276529
DILA-XHICV11
Auxiliary contact module,...
Auxiliary contact module,...
4015082765293
0.04500
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
1
0
4
Spring clamp connection
Clip-on
Front fastening
None
276422
276422
DILA-XHI20
Auxiliary contact module,...
Auxiliary contact module,...
4015082764227
0.03900
Auxiliary switch block [A...
Auxiliary contact block [...
0
2
0
0
4
Screw connection
Clip-on
Front fastening
None
276532
276532
DILA-XHIC22
Auxiliary contact module,...
Auxiliary contact module,...
4015082765323
0.05700
Auxiliary switch block [A...
Auxiliary contact block [...
0
2
2
0
4
Spring clamp connection
Clip-on
Front fastening
None
101043
101043
DILA-XHIT11
Auxiliary contact module,...
Auxiliary contact module,...
4015081009381
0.03900
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
1
0
4
Screw connection
Clip-on
Front fastening
None
115949
115949
DILA-XHI01-S
Auxiliary contact module,...
Auxiliary contact module,...
4015081156894
0.02400
Auxiliary switch block [A...
Auxiliary contact block [...
0
0
1
0
4
Screw connection
Clip-on
Side mounting
None
276420
276420
DILA-XHI02
Auxiliary contact module,...
Auxiliary contact module,...
4015082764203
0.03800
Auxiliary switch block [A...
Auxiliary contact block [...
0
0
2
0
4
Screw connection
Clip-on
Front fastening
None
115948
115948
DILA-XHI10-S
Auxiliary contact module,...
Auxiliary contact module,...
4015081156887
0.02400
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
0
0
4
Screw connection
Clip-on
Side mounting
None
276527
276527
DILA-XHIC11
Auxiliary contact module,...
Auxiliary contact module,...
4015082765279
0.04500
Auxiliary switch block [A...
Auxiliary contact block [...
0
1
1
0
4
Spring clamp connection
Clip-on
Front fastening
None
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處