Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Current transformer [EC002048]
Bill of material
741B0020
PREVIEW
Preview
PLID
741B0020
MANUTYPEDESC
Manufacturer Type Description
HF3B-300/5A
DESCSHORT
Short Description
Current transformer HF3B, 300A/5A
DESCLONG
Long Description
Current transformer HF3B, Class 0.5, single phase, 300A/5A
INTNO
International product number
5703498700142
NETTO_WEIGHT
Netto weight
0.15000 kg
ECLASS_13_0
Current transformer [AAB626019]
ETIM_9_0
Current transformer [EC002048]
EF000010
Model
Through-feed current converter
EF007405
Rated primary current
300 A
EF007471
Rated secondary current
5 A
EF007470
Rated secondary apparent power
2.50 V·A
EF000346
Power consumption
- W
EF008842
Accuracy class
3.0
EF007511
Overcurrent limiting factor
FS 5
EF008836
Calibrated
false
EF008186
With shock protection
false
EF012757
Height opening
23 - 23 mm
EF012758
Width opening
30 - 30 mm
EF005153
Opening diameter
23 mm
EF007462
Snap mounting
true
EF007380
With copper rail
false
EF021093
Secondary connection
Screw connection
EF006947
Number of primary inputs
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices