Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary device for distribution board devices [EC001286]
Bill of material
248296
PREVIEW
Preview
PLID
248296
MANUTYPEDESC
Manufacturer Type Description
Z-FW-LP
DESCSHORT
Short Description
Restarting device, 220-240VAC, 4HP
DESCLONG
Long Description
Restarting device, operational voltage 220-240V AC, frequency 50/60 Hz, functions: automatic restart, cap installation dimension 45mm, mounting width 4 SU (70mm), top-hat rail mounting, terminal cross-section 2x1.5 mm² or 1x2.5 mm²
INTNO
International product number
4015082482961
NETTO_WEIGHT
Netto weight
0.29800 kg
ECLASS_13_0
Auxiliary contact unit for distribution board [AKE327018]
ETIM_9_0
Auxiliary device for distribution board devices [EC001286]
EF007826
Device fitting
Universal
EF000030
Function
Remote drive
EF002950
Width in number of modular spacings
4.0
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF007613
Number of fault-signal switches
0
EF006706
Rated switch current
0.0 A
EF000228
Rated voltage
230 V
EF000187
Voltage type
AC
EF008727
With auto test for earth leakage function
true
EF008729
Suitable for max. number of poles main contact unit (total)
0
EF008730
Suitable for max. current main contact unit
0.0 A
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices