Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Small distribution board [EC000214] Basic version and enhancement
Bill of material
116618
PREVIEW
Preview
PLID
116618
MANUTYPEDESC
Manufacturer Type Description
BP-O-400/15-EW
DESCSHORT
Short Description
Surface-mount service distribution board with three-point turn-lock, fire-resistant, W 400 mm H 1560 mm
DESCLONG
Long Description
Surface-mount service distribution board with three-point turn-lock, fire-resistant - completely assembled, IP30, gray, RAL 7035, width 400 mm, outside height 1560 mm, front plate height 1450 mm, incl. base frame, enclosure side plates, base/roof panels and door, includes top cable entry, with push-through flange, with blanking bottom panels, fire-resistant, mounted on base frame - no MSW mounting kit, module design, earthed metal covers, completely mounted, can be grouped, ample wiring area, variable interior fittings with or without removable mounting frame, well-structured , multilayered design for easily accessible installation: base frame - DIN-rails ... - enclosure, door can be right-hand or left-hand door, type BP-O-...-EW is equipped with a fireproof door (metal hinges and lock)
INTNO
International product number
4015081163632
NETTO_WEIGHT
Netto weight
39.80000 kg
ECLASS_13_0
Small distribution board [ACN387016]
ETIM_9_0
Small distribution board [EC000214]
EF000003
Mounting method
Surface mounted
EF000266
Number of rows
9
EF002950
Width in number of modular spacings
13
EF000339
Type of covering
Door
EF009212
Cover model
Closed
EF004464
Type of door
Single
EF006244
Transparent cover/door
false
EF015941
Signal passing door
false
EF006306
With lock
false
EF004462
Type of closure
Other
EF001596
Housing material
Steel
EF000218
Built-in depth
300 mm
EF000332
Built-in height
1590 mm
EF000846
Built-in width
430 mm
EF001131
Inner depth
257.5 mm
EF015776
Earthing terminal block
false
EF015777
Neutral terminal block
false
EF001134
DIN-rail
false
EF000118
With mounting plate
false
EF001088
Extension possible
true
EF001062
EMC-version
true
EF000024
UV resistant
false
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF005474
Degree of protection (IP)
IP30
EF000040
Height
1590 mm
EF000008
Width
430 mm
EF000049
Depth
300 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices