Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Gland plate for enclosure/cabinet [EC000211]
Bill of material
021982
PREVIEW
Preview
PLID
021982
MANUTYPEDESC
Manufacturer Type Description
FL4-5
DESCSHORT
Short Description
Flange, knockout 2x M16, 4x M20, 2x M25/16, 2x M40/25, 3x M50/32, HxWxD=116x329x23mm
DESCLONG
Long Description
Flange made of insulating material, degree of protection IP65, sponge-rubber, captive gasket, quick mounting using wedge-lock fasteners (included as standard), for 375mm enclosure dimensions, cable entry: 2xM16, 4xM20, 2xM25/16, 2xM40/25, 3xM50/32, RAL 7035
INTNO
International product number
4015080219828
NETTO_WEIGHT
Netto weight
0.27200 kg
ECLASS_13_0
Gland plate for small distribution boards/switchgear cabinets [ADI315012]
ETIM_9_0
Gland plate for enclosure/cabinet [EC000211]
EF000010
Model
Cable screw gland
EF001139
Type
Straight
EF000008
Width
330 mm
EF000040
Height
23 mm
EF000125
Thickness
4 mm
EF002169
Material
Plastic
EF000139
Surface protection
Untreated
EF011959
Degree of protection (NEMA)
Other
EF001039
Pre-stamping
true
EF005554
Number of connector holes
0
EF005466
Suitable for cable diameter
0 - 0 mm
EF001758
Thread type
Metric
EF012565
Suitable for nominal thread metric/PG
16 - 50
EFSE0006
Gland plate type according to SEN 280901
-
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices