Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty enclosure for switchgear [EC000712] Basic version and enhancement
Bill of material
219655
PREVIEW
Preview
PLID
219655
MANUTYPEDESC
Manufacturer Type Description
CI-K2-PKZ0-GR
DESCSHORT
Short Description
Insulated enclosure, for PKZ0, +rotary handle, red/yellow
DESCLONG
Long Description
Insulated enclosure for PKZM0 + rotary handle, red/yellow, degree of protection IP65, glass-fiber reinforced polycarbonate, enclosure base RAL 9005, black/operator only RAL 7035, light gray, metric cable entry knockouts top, bottom and in the back plate, push-through cable entry diaphragm, control cable entry
INTNO
International product number
4015082196554
NETTO_WEIGHT
Netto weight
0.41500 kg
ECLASS_13_0
Empty housing for switch devices [AKN343019]
ETIM_9_0
Empty enclosure for switchgear [EC000712]
EF001596
Housing material
Plastic
EF000008
Width
100 mm
EF000040
Height
180 mm
EF000049
Depth
132.0 mm
EF001094
With transparent cover
false
EF001433
Suitable for emergency stop
true
EF000010
Model
Surface mounting
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices