Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Earth leakage circuit breaker [EC000905]
Bill of material
120657
PREVIEW
Preview
PLID
120657
MANUTYPEDESC
Manufacturer Type Description
mRB6-6/3N/C/003-A
DESCSHORT
Short Description
RCD/MCB combination, 6 A, 30 mA, MCB trip characteristic: C, 3p+N, RCD trip characteristic: A
DESCLONG
Long Description
RCBO (residual-current circuit breaker with overload protection) mRB6, 3 pole+N, Rated current In: 6 A, Rated fault current IΔN: 0.03 A, Rated switching capacity acc. to IEC/EN 60947-2: 6 kA, Rated switching capacity according to IEC/EN 61009: 6 kA, Switchgear for residential and commercial applications
INTNO
International product number
4015081184873
NETTO_WEIGHT
Netto weight
0.44500 kg
ECLASS_13_0
MCB/RCCB combination [AFZ810020]
ETIM_9_0
Earth leakage circuit breaker [EC000905]
EF008618
Number of poles (total)
4
EF005548
Number of protected poles
4
EF000228
Rated voltage
400 V
EF001366
Rated insulation voltage Ui
500 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF000227
Rated current
6 A
EF002358
Rated fault current
0.03 A
EF002560
Leakage current type
A
EF002568
Current limiting class
3
EF005387
Power loss
- W
EF012628
Rated short-circuit breaking capacity according to EN 61009
6.0 kA
EF006065
Rated short-circuit breaking capacity according to IEC 60947-2
0.0 kA
EF011981
Rated short-circuit breaking capacity Icn according to EN 61009-1
6.0 kA
EF012587
Disconnection characteristic
Undelayed
EF002564
Surge current capacity
0.25 kA
EF000187
Voltage type
AC
EF005455
Frequency
50 Hz
EF000889
Release characteristic
C
EF005997
Concurrently switching neutral conductor
true
EF007385
With interlocking device
false
EF002569
Over voltage category
3
EF002570
Pollution degree
2
EF007515
Ambient temperature during operating
-25 - 40 °C
EF002950
Width in number of modular spacings
4
EF000218
Built-in depth
70 mm
EF007517
Flush-mounted installation
false
EF009497
Anti-nuisance tripping version
false
EF005474
Degree of protection (IP)
IP20
EF007337
Connectable conductor cross section solid-core
1 - 25 mm²
EF007343
Connectable conductor cross section multi-wired
1 - 25 mm²
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices