Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Residual current circuit breaker (RCCB) [EC000003]
Bill of material
170296
PREVIEW
Preview
PLID
170296
MANUTYPEDESC
Manufacturer Type Description
FRCMM-63/4/003-G/A
DESCSHORT
Short Description
Residual current circuit breaker (RCCB), 63A, 4p, 30mA, type G/A
DESCLONG
Long Description
Residual current circuit-breaker FRCmM, 4 pole, Rated current In: 63 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
INTNO
International product number
4015081667949
NETTO_WEIGHT
Netto weight
0.36800 kg
ECLASS_13_0
Residual current circuit breaker (RCCB) [AAB906019]
ETIM_9_0
Residual current circuit breaker (RCCB) [EC000003]
EF001391
Number of poles
4
EF000228
Rated voltage
415 V
EF000227
Rated current
63 A
EF002358
Rated fault current
0.03 A
EF001366
Rated insulation voltage Ui
440 V
EF011980
Rated impulse withstand voltage Uimp
4 kV
EF005387
Power loss
- W
EF000003
Mounting method
DIN rail
EF002560
Leakage current type
A
EF002561
Selective protection
false
EF003604
Short-time delayed tripping
true
EF002562
Short-circuit breaking capacity (Icw)
10 kA
EF002564
Surge current capacity
3.00 kA
EF000187
Voltage type
AC
EF007385
With interlocking device
true
EF005455
Frequency
50/60 Hz
EF008148
Additional equipment possible
true
EF005474
Degree of protection (IP)
IP20
EF002950
Width in number of modular spacings
4
EF000218
Built-in depth
70.5 mm
EF007515
Ambient temperature during operating
-25 - 40 °C
EF002570
Pollution degree
2
EF007343
Connectable conductor cross section multi-wired
1.5 - 16 mm²
EF007337
Connectable conductor cross section solid-core
1.5 - 35 mm²
EF003882
RAL-number (similar)
7035
EF004663
Explosion-proof
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices