Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Wiring set for power circuit breaker [EC002050] Basic version and enhancement
Bill of material
260039
PREVIEW
Preview
PLID
260039
MANUTYPEDESC
Manufacturer Type Description
NZM3-XKS
DESCSHORT
Short Description
Screw connection, 3p, standard, size 3
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: part no. contains parts for a terminal located at top or bottom for 3 or 4 pole switches. Standard connection with all NZM3, PN3 and N3 circuit-breakers. Conversion kit for circuit-breaker with box terminal. Use special cable lug narrow version. fitted within the switch housing. If a busbar is used, insulation (400mm) heat-shrink tubing and a cover NZM3(-4)-XKSA are required. U e ≧ 525 VAC . For all other connection types use cover NZM3(-4)-XKSA. Can be used for: NZM3(-4), PN3(-4), N(N/O)3(-4)
INTNO
International product number
4015082600396
NETTO_WEIGHT
Netto weight
0.14000 kg
ECLASS_13_0
Wiring set for circuit breaker [ACN957016]
ETIM_9_0
Wiring set for power circuit breaker [EC002050]
EF001589
Suitable for number of poles
3
EF000010
Model
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices