Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Switch disconnector (low voltage) [EC000216] Basic version and enhancement
Bill of material
281235
PREVIEW
Preview
PLID
281235
MANUTYPEDESC
Manufacturer Type Description
PN1-160
DESCSHORT
Short Description
Switch-disconnector 3p, 160A
DESCLONG
Long Description
Switch-disconnector PN..-.. comply with the isolation properties even for earthed IT networks. Accessories, such as bridge kits, connection terminals and door coupling rotary handles enable individual installation in the most varied of distribution systems. PN part no. are not suitable for remote functions. Notes: main switch characteristics including positive drive according to IEC/EN 60204 und VDE 0113. Isolating characteristics according to IEC/EN 60947-3 and VDE 0660. busbar tag shroud according to VDE 0160 Part 100.
INTNO
International product number
4015082812355
NETTO_WEIGHT
Netto weight
0.88600 kg
ECLASS_13_0
Switch disconnector [AKF060018]
ETIM_9_0
Switch disconnector (low voltage) [EC000216]
EF006981
Version as main switch
true
EF006986
Version as maintenance-/service switch
true
EF006985
Version as safety switch
false
EF006959
Version as emergency stop installation
true
EF009408
Version as reversing switch
false
EF005586
Number of switches
1
EF007355
Max. rated operation voltage Ue AC
690 V
EF001435
Rated operating voltage
690 - 690 V
EF001389
Rated permanent current Iu
160 A
EF011777
Rated permanent current at AC-23, 400 V
0 A
EF009165
Rated permanent current at AC-21, 400 V
0 A
EF001364
Rated operation power at AC-3, 400 V
0 kW
EF007050
Rated short-time withstand current lcw
2 kA
EF007027
Rated operation power at AC-23, 400 V
90 kW
EF009166
Switching power at 400 V
0 kW
EF001444
Conditioned rated short-circuit current Iq
0 kA
EF001391
Number of poles
3
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007386
Motor drive optional
false
EF006697
Motor drive integrated
false
EF007491
Voltage release optional
false
EF008240
Device construction
Built-in device fixed built-in technique
EF007243
Suitable for floor mounting
true
EF007247
Suitable for front mounting 4-hole
false
EF007248
Suitable for front mounting centre
false
EF007262
Suitable for distribution board installation
true
EF007264
Suitable for intermediate mounting
true
EF007167
Colour control element
Black
EF006976
Type of control element
Rocker lever
EF006281
Interlockable
true
EF006819
Type of electrical connection of main circuit
Frame clamp
EF016444
With pre-assembled cabling
false
EF003118
Degree of protection (IP), front side
IP20
EF011959
Degree of protection (NEMA)
Other
EF000008
Width
90 mm
EF000040
Height
145.0 mm
EF000049
Depth
88 mm
EF002950
Width in number of modular spacings
-
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices