Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Frequency converter =< 1 kV [EC001857]
Bill of material
169389
PREVIEW
Preview
PLID
169389
MANUTYPEDESC
Manufacturer Type Description
DA1-34018FB-B6SC
DESCSHORT
Short Description
Variable frequency drive, 400 V AC, 3-phase, 18 A, 7.5 kW, IP66/NEMA 4X, Radio interference suppression filter, OLED display, Local controls
DESCLONG
Long Description
Variable frequency drive, Part group reference (e.g. DIL): DA1, Rated operational voltage: Ue = 400 V AC, 3-phase, 480 V AC, 3-phase, Output voltage with Ve: U2 = 400 V AC, 3-phase, 480 V AC, 3-phase, Mains voltage (50/60Hz): ULN = 380 (-10%) - 480 (+10%) V, Rated operational current At 150% overload: Ie = 18 A, Note: Rated operational current at a switching frequency of 8 kHz and an ambient air temperature of +40 °C, Note: Overload cycle for 60 s every 600 s, Assigned motor rating Note: for normal internally and externally ventilated 4 pole, three-phase asynchronous motors with 1500 rpm-1 at 50 Hz or 1800 min-1 at 60 Hz , Overload cycle for 60 s every 600 s, at 400 V, 50 Hz, Assigned motor rating 150 % Overload: P = 7.5 kW, 150 % Overload: IM = 15.2 A, Assigned motor rating Note: at 440 - 480 V, 60 Hz, Assigned motor rating 150 % Overload: P = 10 HP, Assigned motor rating 150 % Overload: IM = 14 A, Degree of Protection: IP66/NEMA 4X, Interface/field bus (built-in): OP-Bus (RS485)/Modbus RTU, CANopen®, Fieldbus connection (optional): Ethernet IP, DeviceNet, PROFIBUS, PROFINET, Modbus-TCP, EtherCAT, Fitted with: Radio interference suppression filter, Brake chopper, Additional PCB protection, OLED display, Local controls, Frame size: FS3 , Standards: Specification for general requirements: IEC/EN 61800-2, EMC requirements: IEC/EN 61800-3, Safety requirements: IEC/EN 61800-5-1
INTNO
International product number
4015081658329
NETTO_WEIGHT
Netto weight
7.30000 kg
ECLASS_13_0
Static frequency / Servo converter = < 1 kV [AKE177019]
ETIM_9_0
Frequency converter =< 1 kV [EC001857]
EF006780
Mains voltage
380 - 480 V
EF006783
Mains frequency
50/60 Hz
EF007117
Number of phases input
3
EF006998
Number of phases output
3
EF007350
Max. output frequency
500 Hz
EF009560
Max. output voltage
500 V
EF009561
Nominal output current I2N
18.0 A
EF007366
Max. output at quadratic load at rated output voltage
7.50 kW
EF007364
Max. output at linear load at rated output voltage
7.50 kW
EF000346
Power consumption
300.00 W
EF007454
Relative symmetric net frequency tolerance
10 %
EF007453
Relative symmetric net voltage tolerance
10 %
EF001995
Number of analogue outputs
2
EF001994
Number of analogue inputs
2
EF001993
Number of digital outputs
2
EF001992
Number of digital inputs
5
EF001538
With control element
true
EF007294
Application in industrial area permitted
true
EF007295
Application in domestic- and commercial area permitted
true
EF003050
Supporting protocol for TCP/IP
true
EF003052
Supporting protocol for PROFIBUS
true
EF003053
Supporting protocol for CAN
true
EF003054
Supporting protocol for INTERBUS
false
EF003051
Supporting protocol for ASI
false
EF003055
Supporting protocol for KNX
false
EF003057
Supporting protocol for Modbus
true
EF003058
Supporting protocol for Data-Highway
false
EF003059
Supporting protocol for DeviceNet
true
EF003060
Supporting protocol for SUCONET
false
EF003017
Supporting protocol for LON
false
EF007525
Supporting protocol for PROFINET IO
true
EF007524
Supporting protocol for PROFINET CBA
false
EF006657
Supporting protocol for SERCOS
false
EF007522
Supporting protocol for Foundation Fieldbus
false
EF007521
Supporting protocol for EtherNet/IP
true
EF007519
Supporting protocol for AS-Interface Safety at Work
false
EF007520
Supporting protocol for DeviceNet Safety
false
EF006662
Supporting protocol for INTERBUS-Safety
false
EF007526
Supporting protocol for PROFIsafe
false
EF007527
Supporting protocol for SafetyBUS p
false
EF011944
Supporting protocol for BACnet
false
EF003062
Supporting protocol for other bus systems
true
EF003020
Number of HW-interfaces industrial Ethernet
0
EF006932
Number of interfaces PROFINET
0
EF003021
Number of HW-interfaces RS-232
0
EF003022
Number of HW-interfaces RS-422
0
EF003023
Number of HW-interfaces RS-485
1
EF003024
Number of HW-interfaces serial TTY
0
EF003025
Number of HW-interfaces USB
0
EF003026
Number of HW-interfaces parallel
0
EF003027
Number of HW-interfaces other
0
EF003028
With optical interface
false
EF006107
With PC connection
true
EF007293
Integrated breaking resistance
true
EF006803
4-quadrant operation possible
true
EF006978
Type of converter
U converter
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF000040
Height
310 mm
EF000008
Width
211 mm
EF000049
Depth
266.3 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices