Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Accessories/spare parts for frequency controller [EC002025]
Bill of material
174614
PREVIEW
Preview
PLID
174614
MANUTYPEDESC
Manufacturer Type Description
DX-EMC34-250-L
DESCSHORT
Short Description
Radio interference suppression filter, three-phase, low leakage current, ULN= max. 520 + 10% V, 250 A, For use with: DA1, DG1
DESCLONG
Long Description
Radio interference suppression filter, Description: three-phase, low leakage current, Mains voltage (50/60Hz): ULN= max. 520 + 10% V, Rated operational current: Ie= 250 A, For use with: DA1, DG1, Degree of Protection: IP20, Connection type: Screw terminal, PE stud, Weight: m 12,2 kg, Notes: Separate mounting, Standards: EN 50178, IEC 61800-3, EN 61800-3 incl. A11
INTNO
International product number
4015081710690
NETTO_WEIGHT
Netto weight
13.20000 kg
ECLASS_13_0
Static frequency converter (accessories) [AFR303008]
ETIM_9_0
Accessories/spare parts for frequency controller [EC002025]
EF000215
Type of accessory/spare part
Filter
EF013236
Accessory
true
EF013237
Spare part
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices