Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Thermal overload relay [EC000106]
Bill of material
278459
PREVIEW
Preview
PLID
278459
MANUTYPEDESC
Manufacturer Type Description
ZB65-57
DESCSHORT
Short Description
Overload relay, ZB65, Ir= 40 - 57 A, 1 N/O, 1 N/C, Direct mounting, IP00
DESCLONG
Long Description
Overload relay, Product range: Overload relay ZB up to 150 A, Accessories: Overload relays, Frame size: ZB65, Phase-failure sensitivity: IEC/EN 60947, VDE 0660 Part 102, Description: Test/off button, Reset pushbutton manual/auto, Trip-free release, Mounting type: Direct mounting, Auxiliary contacts N/O = Normally open: 1 N/O, Auxiliary contacts N/C = Normally closed: 1 N/C, For use with: DILM40, DILM50, DILM65, DILM72, DILMF40, DILMF50, DILMF65, DIULM40, DIULM50, DIULM65, SDAINLM70, SDAINLM90, SDAINLM115, Standards: IEC/EN 60947, VDE 0660, UL, CSA, Degree of Protection: IP00
INTNO
International product number
4015082784591
NETTO_WEIGHT
Netto weight
0.23000 kg
ECLASS_13_0
Thermal overload relay [AKF075019]
ETIM_9_0
Thermal overload relay [EC000106]
EF008211
Adjustable current range
40 - 57 A
EF007357
Max. rated operation voltage Ue
690 V
EF000003
Mounting method
Direct attachment
EF006819
Type of electrical connection of main circuit
Screw connection
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF006668
Release class
CLASS 10 A
EF011940
Reset function input
false
EF011941
Reset function automatic
true
EF011942
Reset function push-button
true
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices