Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Soft starter [EC000640]
Bill of material
134910
PREVIEW
Preview
PLID
134910
MANUTYPEDESC
Manufacturer Type Description
DS7-340SX009N0-N
DESCSHORT
Short Description
Soft starter, 9 A, 200 - 480 V AC, Us= 24 V AC/DC, Frame size FS1
DESCLONG
Long Description
Soft starter, Description: With internal bypass contacts, Function: Soft starters for three-phase loads, Mains supply voltage (50/60 Hz): ULN= 200 - 480 V AC, Supply voltage: Us= 24 V AC/DC, Control voltage: UC= 24 V AC, 24 V DC, Assigned motor rating (Standard connection, In-Line) at 400 V, 50 Hz: P= 4 kW, at 460 V, 60 Hz: P= 5 HP, Rated operational current AC-53: Ie= 9 A, Rated operational voltage: Ue= 200 V, 230 V, 400 V, 480 V, Connection to SmartWire-DT: no, Frame size: FS1, Standards: IEC/EN 60947-4-2, UL 508, CSA22.2-14
INTNO
International product number
4015081316953
NETTO_WEIGHT
Netto weight
0.35000 kg
ECLASS_13_0
Semiconductor motor controller or soft starter [ACO300016]
ETIM_9_0
Soft starter [EC000640]
EF007039
Rated operation current Ie at 40 °C Tu
9 A
EF002418
Rated operating voltage Ue
230 - 480 V
EF007053
Rated power three-phase motor, inline, at 230 V
2.20 kW
EF007054
Rated power three-phase motor, inline, at 400 V
4.0 kW
EF007055
Rated power three-phase motor, inside delta, at 230 V
0 kW
EF007056
Rated power three-phase motor, inside delta, at 400 V
0 kW
EF000030
Function
Single direction
EF009214
Internal bypass
true
EF000458
With display
false
EF009215
Torque control
false
EF007074
Rated surrounding temperature without derating
40 °C
EF003978
Rated control supply voltage AC 50 Hz
24 - 24 V
EF003979
Rated control supply voltage AC 60 Hz
24 - 24 V
EF003980
Rated control supply voltage DC
24 - 24 V
EF008242
Voltage type for actuating
AC/DC
EF007297
Integrated motor overload protection
false
EF006668
Release class
Other
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
1
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices