Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Foot-/palm switch complete [EC000231] Basic version and enhancement
Bill of material
256790
PREVIEW
Preview
PLID
256790
MANUTYPEDESC
Manufacturer Type Description
FAK-R/V/KC02/IY
DESCSHORT
Short Description
Palm switch, 2 N/C, emergency switching off, surface mounting
DESCLONG
Long Description
Foot and palm switch, Complete unit, Function: maintained, Description: Pull to release, Emergency stop pushbutton tamper-proof to ISO 13850/EN 418, Contacts N/C = Normally closed: 2 NC, Contacts Notes = safety function, by positive opening to IEC/EN 60947-5-1, Color Button: Red, Color enclosure top: Yellow, Color Enclosure base: Black, Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-5, VDE 0660, Degree of protection, IEC/EN 60529: IP66, IP67, IP69K, Mounting position: As required
INTNO
International product number
4015082567903
NETTO_WEIGHT
Netto weight
0.32200 kg
ECLASS_13_0
Foot, palm switch [AKF035019]
ETIM_9_0
Foot-/palm switch complete [EC000231]
EF001403
Unlocking method
Pull-release
EF001404
Colour cap
Red
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
2
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF000079
Hole diameter
0 mm
EF005474
Degree of protection (IP)
IP67/IP69K
EF011959
Degree of protection (NEMA)
4X
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices