Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Text plate holder for command devices [EC001032]
Bill of material
216499
PREVIEW
Preview
PLID
216499
MANUTYPEDESC
Manufacturer Type Description
M22S-ST-GB10
DESCSHORT
Short Description
Carrier, +label, OFF ON
DESCLONG
Long Description
Ready-for-use, inscribed label suitable for RMQ-Titan command and signal unit product range.
INTNO
International product number
4015082164997
NETTO_WEIGHT
Netto weight
0.00200 kg
ECLASS_13_0
Sign carrier for command devices [AKF047019]
ETIM_9_0
Text plate holder for command devices [EC001032]
EF000008
Width
30 mm
EF000040
Height
50 mm
EF000079
Hole diameter
22 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF000007
Colour
Black
EF000051
Shape
Rectangular
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices