Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Auxiliary contact block [EC000041]
Bill of material
216385
PREVIEW
Preview
PLID
216385
MANUTYPEDESC
Manufacturer Type Description
M22-CK01
DESCSHORT
Short Description
Contact element, Cage Clamp, Front fixing, 1 NC, 24 V 3 A, 220 V 230 V 240 V 6 A
DESCLONG
Long Description
Contact element, Standard/Approval: UL/CSA, IEC, Construction size: NZM1/2/3/4, Connection technique: Cage Clamp, Fixing: Front fixing, Description: Cage Clamp is a registered trademark of Wago Kontakttechnik GmbH/Minden, Germany, Contacts N/C = Normally closed: 1 NC, Contacts Notes: = safety function, by positive opening to IEC/EN 60947-5-1, Actuator travel and actuation force as per DIN EN 60947-5-1, K.5.4.1: mm 4.8, Maximum travel: mm 5.7, Minimum force for positive opening: N 15, Degree of Protection: IP20, Connection to SmartWire-DT: no, Connection type: Single contact , Description of HIA trip-indicating auxiliary contact: General trip indication '+', when tripped by shunt release, overload release, short-circuit release or by the residual-current release due to residual-current., Can be used with NZM1, 2, 3 circuit-breaker: a trip-indicating auxiliary contact can be clipped into the circuit-breaker., Can be used with NZM4 circuit-breaker: up to two standard auxiliary contacts can be clipped into the circuit-breaker., Any combinations of the auxiliary contact types are possible., Not in combination with switch-disconnector PN…, Marking on switch: HIA, Labeling in FI-Block: HIAFI. , Description standard auxiliary contact HIN: Switching with the main contacts Used for indicating and interlocking tasks., Can be used with NZM1 circuit-breaker: a standard auxiliary contact can be clipped into the circuit-breaker., Can be used with NZM2 size circuit-breaker: a standard auxiliary contact can be clipped into the circuit-breaker., Can be used with NZM3, 4 circuit-breaker: up to three standard auxiliary contacts can be clipped into the circuit-breaker.
INTNO
International product number
4015082163853
NETTO_WEIGHT
Netto weight
0.01000 kg
ECLASS_13_0
Auxiliary switch block [AKN342018]
ETIM_9_0
Auxiliary contact block [EC000041]
EF008257
Number of contacts as change-over contact
0
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
1
EF007613
Number of fault-signal switches
0
EF001385
Rated operation current Ie at AC-15, 230 V
6.0 A
EF003961
Type of electric connection
Spring clamp connection
EF000010
Model
Top mounting and integrable
EF000003
Mounting method
Front fastening
EF000048
Lamp holder
None
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices