Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Hood/lens for circuit control devices [EC001072]
Bill of material
218314
PREVIEW
Preview
PLID
218314
MANUTYPEDESC
Manufacturer Type Description
M22-XDL-W-X16
DESCSHORT
Short Description
Button lens, flat white, liquid symbol
DESCLONG
Long Description
Button lens, Product range: Accessories, Single unit, Description: 5 characters: letter height 5 mm, > 5 characters: letter height 3 mm, Design: Flush, Name: Liquid, Selection to: Symbol, For use with: M22(S)-DL-X, M22(S)-DRL-X, M22S-DGL-X, M30C-FDL-X, M30C-FDRL-X, Connection to SmartWire-DT: no
INTNO
International product number
4015082183141
NETTO_WEIGHT
Netto weight
0.00200 kg
ECLASS_13_0
Dome, refractor [AKF049019]
ETIM_9_0
Hood/lens for circuit control devices [EC001072]
EF000207
Colour lens
White
EF001371
Shape of lens
Round
EF000767
Construction type
Flat
EF001537
Labelled
false
EF000943
Built-in diameter
22.5 mm
EF000551
Diameter
22.2 mm
EF000008
Width
24 mm
EF000040
Height
3 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices