Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for selector switch [EC000222]
Bill of material
216834
PREVIEW
Preview
PLID
216834
MANUTYPEDESC
Manufacturer Type Description
M22S-WLK3-W
DESCSHORT
Short Description
Illuminated selector switch actuator, RMQ-Titan, With thumb-grip, momentary, 3 positions, White, Bezel: black
DESCLONG
Long Description
Illuminated selector switch actuator, Product range: RMQ-Titan, Single unit, Design: With thumb-grip, momentary, 3 positions, Color Thumb-grip: White, Degree of Protection: IP66, Bezel: black, Connection to SmartWire-DT: yes, with SWD-RMQ connections, Front dimensions: 29,7, Instructions: Stay-put/spring-return function, can be changed with coding parts M22-XC-Y, Standards: IEC/EN 60947, VDE 0660, Degree of Protection: IP66
INTNO
International product number
4015082168346
NETTO_WEIGHT
Netto weight
0.01300 kg
ECLASS_13_0
Front element for selector switches [AKF031019]
ETIM_9_0
Front element for selector switch [EC000222]
EF000231
Number of switch positions
3
EF006976
Type of control element
Toggle
EF001142
Suitable for illumination
true
EF007167
Colour control element
Black
EF007165
Colour indicator light cap
White
EF006253
Construction type lens
Round
EF000079
Hole diameter
22.5 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF007447
Switching function latching
false
EF001407
Spring-return
true
EF006014
With front ring
true
EF005972
Material front ring
Plastic
EF002429
Colour front ring
Black
EF003118
Degree of protection (IP), front side
IP66
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices