Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty enclosure for switchgear [EC000712] Basic version and enhancement
Bill of material
281634
PREVIEW
Preview
PLID
281634
MANUTYPEDESC
Manufacturer Type Description
E-PKZ01-G
DESCSHORT
Short Description
Insulated enclosure, E-PKZ0, H x W x D = 129 x 90 x 115 mm, flush-mounted, + activation membrane
DESCLONG
Long Description
Motor-protective circuit-breaker enclosure for direct integration into the machine
INTNO
International product number
4015082816346
NETTO_WEIGHT
Netto weight
0.23800 kg
ECLASS_13_0
Empty housing for switch devices [AKN343019]
ETIM_9_0
Empty enclosure for switchgear [EC000712]
EF001596
Housing material
Plastic
EF000008
Width
90 mm
EF000040
Height
129 mm
EF000049
Depth
115 mm
EF001094
With transparent cover
false
EF001433
Suitable for emergency stop
false
EF000010
Model
Built-in
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices