Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Under voltage coil [EC001022]
Bill of material
073135
PREVIEW
Preview
PLID
073135
MANUTYPEDESC
Manufacturer Type Description
U-PKZ0(230V50HZ)
DESCSHORT
Short Description
Undervoltage release PKZ0(4), PKE, AC, 230 V 50 Hz, Screw terminals
DESCLONG
Long Description
Undervoltage release, non-delayed, for circuit-breaker PKZ(M)0 size
INTNO
International product number
4015080731351
NETTO_WEIGHT
Netto weight
0.12900 kg
ECLASS_13_0
Undervoltage trip [AKF015018]
ETIM_9_0
Under voltage coil [EC001022]
EF003978
Rated control supply voltage AC 50 Hz
230 - 230 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF003961
Type of electric connection
Screw connection
EF008256
Number of contacts as normally open contact
0
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
0
EF001541
Delayed
false
EF005863
Suitable for power circuit breaker
false
EF001543
Suitable for off-load switch
false
EF005826
Suitable for motor safety switch
true
EF001545
Suitable for overload relay
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices