Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Amp meter switch [EC000912] Basic version and enhancement
Bill of material
048354
PREVIEW
Preview
PLID
048354
MANUTYPEDESC
Manufacturer Type Description
T0-5-15925/E
DESCSHORT
Short Description
Ammeter selector switches, T0, 20 A, flush mounting, 5 contact unit(s), Contacts: 9, 90 °, maintained, With 0 (Off) position, L3-0-L1-L2, Design number 15925
DESCLONG
Long Description
Cam switch according to IEC/EN60947, size T0, installation form, front plate 48x48, degree of protection Front IP65 with black thumb grip, rated uninterrupted current Iu 20A, rated operating voltage Ue 690V, deliverable accessories according to catalog information cam switch T. General designs: insulation-material add-on housing, flush mounting, center mounting, rear mounting IVS service distribution board mounting.
INTNO
International product number
4015080483540
NETTO_WEIGHT
Netto weight
0.14700 kg
ECLASS_13_0
Ammeter switch [AKF069018]
ETIM_9_0
Amp meter switch [EC000912]
EF001416
With zero (off) position
true
EF008240
Device construction
Front installation
EF001126
Modular version
false
EF001538
With control element
true
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
12
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices