Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Off-load switch [EC001105] Basic version and enhancement
Bill of material
011803
PREVIEW
Preview
PLID
011803
MANUTYPEDESC
Manufacturer Type Description
T0-2-8316/Z
DESCSHORT
Short Description
step switch for heating, T0, 20 A, rear mounting, 2 contact unit(s), Contacts: 4, 45 °, maintained, With 0 (Off) position, 0-3, Design number 8316
DESCLONG
Long Description
Step switch, Product range: Control switches, Part group reference: T0, with black thumb grip and front plate, Contacts: 4, Degree of Protection: Front IP65, Design: rear mounting, Switching angle: 45 °, Switching performance: maintained, With 0 (Off) position, front plate: 0-3, Motor rating AC-23A, 50 - 60 Hz 400 V: P = 5.5 kW, Rated uninterrupted current: Iu = 20 A, 2 contact unit(s), Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3
INTNO
International product number
4015080118039
NETTO_WEIGHT
Netto weight
0.13400 kg
ECLASS_13_0
Load-break switch [AKF062018]
ETIM_9_0
Off-load switch [EC001105]
EF000010
Model
On/Off switch
EF001391
Number of poles
3
EF001416
With zero (off) position
true
EF002428
With retraction in 0-position
false
EF001389
Rated permanent current Iu
20 A
EF001392
Rated operation current Ie at AC-3, 400 V
11.5 A
EF001364
Rated operation power at AC-3, 400 V
4.0 kW
EF003118
Degree of protection (IP), front side
IP65
EF011961
Degree of protection (NEMA), front side
12
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF007243
Suitable for floor mounting
true
EF007246
Suitable for front mounting
false
EF007262
Suitable for distribution board installation
false
EF007264
Suitable for intermediate mounting
true
EF007317
Complete device in housing
false
EF001596
Housing material
Plastic
EF006976
Type of control element
Short thumb-grip
EF006819
Type of electrical connection of main circuit
Screw connection
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices