Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Control switch [EC002611] Basic version and enhancement
Bill of material
026991
PREVIEW
Preview
PLID
026991
MANUTYPEDESC
Manufacturer Type Description
T0-1-15431/IVS
DESCSHORT
Short Description
Changeoverswitches, T0, 20 A, service distribution board mounting, 1 contact unit(s), Contacts: 2, 45 °, maintained, With 0 (Off) position, HAND-0-AUTO, Design number 15431
DESCLONG
Long Description
Changeover switch, Product range: Control switches, Standards: IEC/EN 60947, VDE 0660, IEC/EN 60204, CSA, UL, Switch-disconnector according to IEC/EN 60947-3, Part group reference: T0, with black thumb grip and front plate, Contacts: 2, Degree of Protection: Front IP30, Design: service distribution board mounting, Switching angle: 45 °, Switching performance: maintained, With 0 (Off) position, 1 contact unit(s), Rated uninterrupted current: Iu= 20 A, front plate: HAND-0-AUTO
INTNO
International product number
4015080269915
NETTO_WEIGHT
Netto weight
0.10600 kg
ECLASS_13_0
Control switch [ACN998016]
ETIM_9_0
Control switch [EC002611]
EF003496
Type of switch
Reverser
EF001391
Number of poles
1
EF007355
Max. rated operation voltage Ue AC
690 V
EF001389
Rated permanent current Iu
20 A
EF000231
Number of switch positions
3
EF001416
With zero (off) position
true
EF002428
With retraction in 0-position
false
EF008240
Device construction
Built-in device
EF002950
Width in number of modular spacings
4
EF007243
Suitable for floor mounting
true
EF007246
Suitable for front mounting
false
EF007262
Suitable for distribution board installation
true
EF007264
Suitable for intermediate mounting
false
EF007317
Complete device in housing
false
EF006976
Type of control element
Toggle
EF007176
Front shield size
48x48 mm
EF003118
Degree of protection (IP), front side
IP30
EF011961
Degree of protection (NEMA), front side
2
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices