Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
139543
PREVIEW
Preview
PLID
139543
MANUTYPEDESC
Manufacturer Type Description
DILM185A/22(RDC240)
DESCSHORT
Short Description
Contactor, 380 V 400 V 90 kW, 2 N/O, 2 NC, RDC 240: 200 - 240 V DC, DC operation, Screw connection
DESCLONG
Long Description
Contactor, Application: Contactors for Motors, Standard devices greater than 170 A, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw connection, Rated operational current AC-3 380 V 400 V: Ie= 185 A, Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 337 A, enclosed: Ith= 245 A, Rated operational current AC-1 Conventional free air thermal current , 1 pole open: Ith= 685 A, enclosed: Ith= 625 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 55 kW, 380 V 400 V: P= 90 kW, 660 V 690 V: P= 140 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 41 kW, 380 V 400 V: P= 75 kW, 660 V 690 V: P= 102 kW, Can be combined with auxiliary contact: DILM1000-XHI…, Contacts N/O = Normally open: 2 N/O, Contacts N/C = Normally closed: 2 NC, Instructions: integrated suppressor circuit in actuating electronics, 660 V, 690 V or 1000 V: not directly reversing, Voltage AC/DC: DC operation
INTNO
International product number
4015081363216
NETTO_WEIGHT
Netto weight
3.54000 kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
0 - 0 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
200 - 240 V
EF008242
Voltage type for actuating
DC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Rail connection
EF008206
Operating voltage AC 50 Hz
- V
EF008207
Operating voltage AC 60 Hz
- V
EF001393
Rated operation current Ie at AC-1, 400 V
337 A
EF001392
Rated operation current Ie at AC-3, 400 V
185 A
EF001364
Rated operation power at AC-3, 400 V
90 kW
EF008495
Rated operation current Ie at AC-4, 400 V
136 A
EF008496
Rated operation power at AC-4, 400 V
75 kW
EF011960
Rated operation power NEMA
93 kW
EF001376
Number of auxiliary contacts as normally open contact
2
EF001377
Number of auxiliary contacts as normally closed contact
2
EF001126
Modular version
false
EF000008
Width
140 mm
EF000040
Height
190 mm
EF000049
Depth
158 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices