Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Contactor relay [EC000196]
Bill of material
276347
PREVIEW
Preview
PLID
276347
MANUTYPEDESC
Manufacturer Type Description
DILA-40(110VDC)
DESCSHORT
Short Description
Contactor relay, 110 V DC, 4 N/O, Screw terminals, DC operation
DESCLONG
Long Description
Contactor relay, Product range: DILA relays, Application: Contactor relays, Description: Basic devices with positive operation contacts, Connection technique: Screw terminals, Rated operational current AC-15 220 V 230 V 240 V: Ie= 4 A, 380 V 400 V 415 V: Ie= 4 A, Contacts N/O = Normally open: 4 N/O, Code number and version of combination Distinctive number: 40E, Can be combined with auxiliary contact module: DILA-XHI(V)…, Actuating voltage: 110 V DC, Voltage AC/DC: DC operation, Degree of Protection: IP20, Instructions: Contact numbers to EN 50011, Coil terminal markings to EN 50005, built-in suppressor circuit', Standards: IEC/EN 60947 , EN 60947-5-1, VDE 0660, UL, CSA
INTNO
International product number
4015082763473
NETTO_WEIGHT
Netto weight
0.29400 kg
ECLASS_13_0
Contactor relay [AAB716019]
ETIM_9_0
Contactor relay [EC000196]
EF003978
Rated control supply voltage AC 50 Hz
0 - 0 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
110 - 110 V
EF008242
Voltage type for actuating
DC
EF007679
Rated operation current
16 A
EF001378
Rated operation current Ie, 400 V
4 A
EF000003
Mounting method
DIN-rail/screw
EF005950
With LED indication
false
EF002978
Suitable for manual operation
false
EF000594
Interface
false
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001376
Number of auxiliary contacts as normally open contact
4
EF007281
Number of auxiliary contacts as normally closed contact, delayed switching
0
EF007282
Number of auxiliary contacts as normally open contact, leading
0
EF003531
Number of auxiliary contacts as change-over contact
0
EF008206
Operating voltage AC 50 Hz
17 - 500 V
EF008207
Operating voltage AC 60 Hz
17 - 500 V
EF008208
Operating voltage DC
24 - 220 V
EF005294
Voltage type (operating voltage)
AC/DC
EF006706
Rated switch current
16 A
EF006820
Connection type auxiliary circuit
Screw connection
EF000008
Width
45 mm
EF000040
Height
68 mm
EF000049
Depth
75 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices