Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Power contactor, AC switching [EC000066]
Bill of material
010020
PREVIEW
Preview
PLID
010020
MANUTYPEDESC
Manufacturer Type Description
DILEM-10(48V50HZ)
DESCSHORT
Short Description
Contactor, 48 V 50 Hz, 3 pole, 380 V 400 V, 4 kW, Contacts N/O = Normally open= 1 N/O, Screw terminals, AC operation
DESCLONG
Long Description
Contactor, Application: Mini Contactors for Motors and Resistive Loads, DILEM contactors, Utilization category: AC-1: Non-inductive or slightly inductive loads, resistance furnaces, NAC-3: Normal AC induction motors: starting, switch off during running, AC-4: Normal AC induction motors: starting, plugging, reversing, inching, Connection technique: Screw terminals, Notes: Also suitable for motors with efficiency class IE3., IE3-ready devices are identified by the logo on their packaging., Description: With auxiliary contact, Number of poles: 3 pole, Rated operational current AC-3 380 V 400 V: Ie= 9 A , Rated operational current AC-1 Conventional free air thermal current, 3 pole, 50 - 60 Hz Open at 40 °C: Ith =Ie= 22 A, enclosed: Ith= 16 A, Rated operational current AC-1 Conventional free air thermal current, 1 pole open: Ith= 50 A, enclosed: Ith= 40 A, Max. rating for three-phase motors, 50 - 60 Hz AC-3 220 V 230 V: P= 2.2 kW, 380 V 400 V: P= 4 kW, 660 V 690 V: P= 4 kW, Max. rating for three-phase motors, 50 - 60 Hz AC-4 220 V 230 V: P= 1.5 kW, 380 V 400 V: P= 3 kW, 660 V 690 V: P= 3 kW, For use with: …DILEM, …DILE, Contacts N/O = Normally open: 1 N/O, Voltage AC/DC: AC operation
INTNO
International product number
4015080100201
NETTO_WEIGHT
Netto weight
0.17000 kg
ECLASS_13_0
Power contactor, AC switching [AAB718020]
ETIM_9_0
Power contactor, AC switching [EC000066]
EF003978
Rated control supply voltage AC 50 Hz
48 - 48 V
EF003979
Rated control supply voltage AC 60 Hz
0 - 0 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Screw connection
EF008206
Operating voltage AC 50 Hz
24 - 690 V
EF008207
Operating voltage AC 60 Hz
24 - 690 V
EF001393
Rated operation current Ie at AC-1, 400 V
22 A
EF001392
Rated operation current Ie at AC-3, 400 V
9.0 A
EF001364
Rated operation power at AC-3, 400 V
4.0 kW
EF008495
Rated operation current Ie at AC-4, 400 V
6.6 A
EF008496
Rated operation power at AC-4, 400 V
3.0 kW
EF011960
Rated operation power NEMA
3.7 kW
EF001376
Number of auxiliary contacts as normally open contact
1
EF001377
Number of auxiliary contacts as normally closed contact
0
EF001126
Modular version
false
EF000008
Width
45 mm
EF000040
Height
58 mm
EF000049
Depth
52 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices