Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Capacitor contactor [EC001079] Basic version and enhancement
Bill of material
294029
PREVIEW
Preview
PLID
294029
MANUTYPEDESC
Manufacturer Type Description
DILK25-11(110V50HZ,120V60HZ)
DESCSHORT
Short Description
Contactor for capacitors, with series resistors, 25 kVAr, 110 V 50 Hz, 120 V 60 Hz
DESCLONG
Long Description
For switching in central compensation systems with 180-fold transient peaks. The capacitors are pre-charged via the early-make auxiliary contacts and the fitted wire resistors, thus reducing the inrush current.
INTNO
International product number
4015082940294
NETTO_WEIGHT
Netto weight
0.51000 kg
ECLASS_13_0
Capacitor contactor [AGZ569020]
ETIM_9_0
Capacitor contactor [EC001079]
EF003978
Rated control supply voltage AC 50 Hz
110 - 110 V
EF003979
Rated control supply voltage AC 60 Hz
120 - 120 V
EF003980
Rated control supply voltage DC
0 - 0 V
EF008242
Voltage type for actuating
AC
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
3
EF006819
Type of electrical connection of main circuit
Screw connection
EF008206
Operating voltage AC 50 Hz
230 - 690 V
EF008207
Operating voltage AC 60 Hz
230 - 690 V
EF006706
Rated switch current
38 A
EF007044
Rated blind power at 400 V, 50 Hz
25.0
EF018164
Rated blind power at 400 V, 60 Hz
-
EF001377
Number of auxiliary contacts as normally closed contact
1
EF001376
Number of auxiliary contacts as normally open contact
1
EF003531
Number of auxiliary contacts as change-over contact
0
EF000008
Width
45 mm
EF000040
Height
135 mm
EF000049
Depth
138 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices