Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Surge protection module [EC000683]
Bill of material
281215
PREVIEW
Preview
PLID
281215
MANUTYPEDESC
Manufacturer Type Description
DILM32-XSPV500
DESCSHORT
Short Description
Varistor suppressor circuit, 240 - 500 AC V, For use with: DILM17 - DILM32, DILK12 - DILK25, DILL…, DILMP32 - DILMP45
DESCLONG
Long Description
Varistor suppressor circuit, Accessories: Suppressor circuit, Voltage: Us 240 - 500 AC V, For use with: DILM17 - DILM32, DILK12 - DILK25, DILL…, DILMP32 - DILMP45
INTNO
International product number
4015082812157
NETTO_WEIGHT
Netto weight
0.00600 kg
ECLASS_13_0
Component for protective circuit [AKF019018]
ETIM_9_0
Surge protection module [EC000683]
EF000030
Function
Varistor (voltage-sensitive resistor)
EF005294
Voltage type (operating voltage)
AC
EF008206
Operating voltage AC 50 Hz
240 - 500 V
EF008207
Operating voltage AC 60 Hz
240 - 500 V
EF008208
Operating voltage DC
0 - 0 V
EF005950
With LED indication
false
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices