Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Timer block [EC002060]
Bill of material
101440
PREVIEW
Preview
PLID
101440
MANUTYPEDESC
Manufacturer Type Description
DILM32-XTEE11(RA24)
DESCSHORT
Short Description
Timer module, 24VAC/DC, 0.1-100s, on-delayed
DESCLONG
Long Description
Timer module, On-delayed, Cannot be combined with top mounting auxiliary contacts, Incl. suppressor circuits, Time range can be selected, Product range: Accessories, Time range: convertible, 0.05 - 1 s, 0.5 - 10 s, 5 - 100 s, Mounting position: As required, except suspended, Degree of Protection: IP20, Weight: 0.08 kg, For use with: DILM7 - DILM38, DILMP20, DILMP32-DILMP45, DILA, DILMF7, DILMF11, DILMF14, DILMF25, DILMF32, Standards DIN EN 61812, IEC/EN 60947, VDE 0660, UL, CSA
INTNO
International product number
4015081013609
NETTO_WEIGHT
Netto weight
0.07300 kg
ECLASS_13_0
Timer block attachment [ACN996016]
ETIM_9_0
Timer block [EC002060]
EF000189
Switching function
Operating delayed
EF005922
Setting time
0.05 - 100 s
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
1
EF008257
Number of contacts as change-over contact
0
EF004139
Operating principle
Electronic
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices